IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADS8881 | Demoboard ADS8881EVMV2-PDK

ADS8881 18-Bit 1MSPS Serial-Interface SAR ADC Evaluation Module V2 PDK

Overview

TopologyADC
IC revisionA

Description

The ADS8881EVMV2-PDK is an evaluation platform for the ADS8881 successive approximation register (SAR) analog-to-digital converter (ADC). The evaluation kit includes the ADS8881 EVMV2 board, the PHI controller board, and accompanying computer software that enables the user to communicate with the ADC over universal serial bus (USB), capture data, and perform data analysis.

Features

  • Includes hardware and software required for diagnostic testing, as well as accurate performance evaluation of the ADS8881 ADC
  • No external power supply needed
  • Ships with PHI EVM controller, which provides convenient interface to the EVM over USB 2.0 (or higher) for power delivery and digital interface
  • Easy-to-use evaluation software for Windows 7, 8, 64-bit operating systems; software suite includes graphical tool for data capture and analysis

Typical applications

  • Precision Medical Equipment
  • Low-Power, Battery-Operated Instruments
  • Automatic Test Equipment (ATE), Instrumentation and Process Controls

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
Ti
Ø ID(mm)
Ø OD(mm)
Packaging
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, 5 mm, M3
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5 mm
Inner ThreadM3 
Inner Diameter4.2 mm
Outer Diameter6 mm
PackagingTape and Reel 
Packaging Unit650 
–Check availability