IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments AFE539A4 | Demoboard AFE539A4EVM

AFE539A4 evaluation module

Overview

TopologyDAC

Description

The AFE539A4EVM is an easy-to-use platform to evaluate the functionality and performance of the AFE539A4. The AFE539A4EVM has an on-board controller for easy interface with the GUI. The AFE539A4EVM hardware is configured for the device most commont application- thermoelectric cooling control.

Features

  • Integral nonlinearity (INL): ±1 LSB (max) at 5-V output
  • Internal reference
  • I2C and serial peripheral interface (SPI)
  • Integrated state machine preprogrammed as a proportional-integral (PI) controller

Typical applications

  • Chemistry and gas analyzer, Mechanically scanning LIDAR, Robot sensing module, Laser, Mobile robot sensing module, Seeker front end

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(mA)
RDC(Ω)
Type
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBA SMT EMI Suppression Ferrite Bead, 600 Ω, 660 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance660 Ω
Rated Current1000 mA
DC Resistance0.2 Ω
TypeHigh Current 
Size0603 
Operating Temperature -55 °C up to +125 °C
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability