IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADS9327 | Demoboard ADS9327EVM

ADS9327 evaluation module

Overview

TopologyFPGA
IC revisionA

Description

The ADS9327 evaluation module (EVM) is a platform for evaluating the performance of the ADS9327 and ADS93xx family of devices. The ADS9327 is a 2-channel, simultaneous-sampling, 16-bit resolution, 5MSPS successive approximation register (SAR) analog-to-digital converter (ADC) with integrated reference. The ADS9327EVM includes an FMC connector that interfaces with standard FPGA development boards, as well as a header connector to enable compatibility in diverse development environments. The computer software paired with the ADS9327EVM works with the TWSDC155EVM (sold separately) and is provided to enable the user to communicate to the ADC over USB for data capture, configuration, and analysis.

Features

ADS9327EVM has the hardware required for diagnostic testing and accurate performance evaluation of the ADS9327 ADC.TSWDC155EVM controller (sold separately) provides all necessary digital I/O signals and power rails required for operating the ADS9327EVM.Easy-to-use evaluation GUI for Microsoft® Windows® 10 and 11, 64-bit operating systems requires the TSWDC155EVM (sold separately) for operation.The included software suite features graphical tools for data capture, spectral analysis, and linearity measurements.

Typical applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(mA)
RDC(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBA SMT EMI Suppression Ferrite Bead, 100 Ω, 180 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz100 Ω
Maximum Impedance180 Ω
Rated Current500 mA
DC Resistance0.3 Ω
TypeWide Band 
–Check availability