IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADS8568 | Demoboard ADS8568EVM

ADS7057 14-Bit, 2.5MSPS, Small-Size Low-Power SAR ADC Performance Demonstration Kit (PDK)

Overview

TopologyADC
IC revisionA

Description

The ADS85x8 contain eight low-power, 12-, 14-, or 16-bit, successive approximation register (SAR) based analog-to-digital converters (ADCs) with true bipolar inputs. These channels are grouped in four pairs, thus allowing simultaneous high-speed signal acquisition of up to 650 kSPS.The devices support selectable parallel or serial interface with daisy-chain capability. The programmable reference allows handling of analog input signals with amplitudes up to ±12 V.

Features

  • Family of 12-, 14-, and 16-Bit, Pin- and SoftwareCompatible ADCs
  • ADS8528: 650 kSPS (PAR) or 480 kSPS (SER)
  • ADS8548: 600 kSPS (PAR) or 450 kSPS (SER)
  • ADS8568: 510 kSPS (PAR) or 400 kSPS (SER)
  • Signal-to-Noise Ratio: ADS8528: 73.9 dB, ADS8548: 85 dB,ADS8568: 91.5 dB
  • Total Harmonic Distortion: ADS8528: –89 dB, ADS8548: –91 dB, ADS8568: –94 dB
  • Programmable, Buffered Internal Reference: 0.5 V–2.5 V or 0.5 V–3.0 V Supports Input Voltage Ranges up to ±12 V
  • Selectable Parallel or Serial Interface
  • Scalable Low-Power Operation Using Auto-Sleep Mode: Only 32 mW at 10 kSPS
  • Fully Specified Over Extended Industrial Temperature Range

Typical applications

  • Handheld Radios
  • Optical Encoders, I-Q Demodulators, Thermal Imaging Cameras, Ultrasonic Flow Meters
  • Fish Finders, Sonar Receivers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
Ti
Ø ID(mm)
Ø OD(mm)
Packaging
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, 5 mm, M3
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5 mm
Inner ThreadM3 
Inner Diameter4.2 mm
Outer Diameter6 mm
PackagingTape and Reel 
Packaging Unit650 
Check availability