IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADS9817 | Demoboard ADS9817EVM

ADS9817 evaluation module

Overview

TopologyADC
IC revisionB

Description

The ADS9817 evaluation module (EVM) is a platform for evaluating the performance of the ADS9817, an 8-channel, 18-bit, 2 MSPS/channel SAR ADC with integrated analog front-end and ADC reference. The ADS9817EVM includes a standard FMC connector that can interface with standard FPGA development boards. Computer software that works with the TSWDC155EVM (sold separately) is provided to enable the user to communicate with the ADC over universal serial bus (USB), capture data, and perform data analysis.

Features

  • EVM hardware features all required support circuitry for ADS9817, including external sample clock and ADC reference voltage options.
  • Easy-to-use evaluation software for Windows 10, 64-bit operating systems; software suite includes graphical tools for data capture and analysis.
  • Software for communications is facilitated with TSWDC155EVM data capture card (sold separately)

Typical applications

  • Battery cell formation and test equipment
  • Parametric measurement units (PMU), Data acquisition (DAQ)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Class
Ingress Protection Code
Mount
Center Contact
Operating Temperature
Variant
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-SMA PCB THT/THR/SMT, Industrial, None
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ClassIndustrial 
Ingress Protection CodeNone 
MountTHR 
Center ContactØ 1.27 
Operating Temperature -65 °C up to +165 °C
VariantTHT Grounding 
–Check availability