IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADS8900B | Demoboard ADS8900BEVM

ADS8900B Fully-Differential Input, 20-Bit SAR ADC EVM Performance Demonstration Kit (PDK)

Overview

TopologyADC
IC revisionA

Description

The ADS8900B evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADS8900B successive-approximation register (SAR) analog-to-digital converter (ADC), which is a fully-differential input, 20-bit, 1-MSPS device. The ADS8900BEVM-PDK includes the ADS8900B EVM board and the precision host interface (PHI) controller board that enables the accompanying computer software.

Features

Includes hardware and software required for diagnostic testing, as well as accurate performance evaluation of the ADS8900B ADCUSB powered; no external power supply requiredPHI controller provides convenient communication interface to ADS8900B ADC over a USB 2.0 (or higher) for power delivery, as well as digital input and outputEasy-to-use evaluation software for Microsoft® Windows® 7/8/10 operating systemsSoftware suite includes graphical tools forData captureHistogram analysisSpectral analysisLinearity analysisReference settling analysisSoftware suite has a provision for exporting data to a text file for post processing

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
Ti
Ø ID(mm)
Ø OD(mm)
Packaging
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, 5 mm, M3
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5 mm
Inner ThreadM3 
Inner Diameter4.2 mm
Outer Diameter6 mm
PackagingTape and Reel 
Packaging Unit650 
Check availability