IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADS8555 | Demoboard ADS8555EVM-PDK

ADS8555 evaluation module for six-channel simultaneous-sampling ADCs

Overview

TopologyOther Topology
Input voltage5-10 V
IC revisionA

Description

The ADS8555 evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the ADS855x family of six-channel simultaneous-sampling analog-to-digital converters (ADCs). ADS855x products include an integrated voltage reference and can accommodate ±12-V inputs.ADS8555EVM-PDK includes the ADS8555 evaluation board and a precision host interface (PHI) controller board that enables the accompanying computer software to communicate with the ADC over a universal serial bus (USB) for data capture and analysis.

Features

  • Includes hardware and software required for diagnostic testing, as well as accurate performance evaluation of the ADS855x family
  • External ±15-V power supply required (not included); use common lab power supply
  • ±10-V and ±5-V input range with 2.5-V voltage reference; ±12-V and ±6-V input range with 3-V voltage reference
  • Excellent AC performance
  • Signal-to-noise ration (SNR) = 91.5 dB (typ)
  • Total harmonic distortion (THD) = -94 dB (typ)
  • Easy-to-use evaluation software for Microsoft® Windows® 8/10 64-bit operating systems; software suite includes graphical tool for data capture and analysis
  • Ships with PHI controller board, which provides convenient interface to the EVM over USB 2.0 (or higher) for power delivery and digital interface

Typical applications

  • Programmable Logic Controllers, Protection Relays, Industrial Data Acquisition, Multi-Axis Motor Controls, Power Quality Measurements

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Ti
Ø ID(mm)
Ø OD(mm)
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
Packaging Unit4000 
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 10 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
Packaging Unit4000 
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
Length5 mm
–
–
–
PackagingTape and Reel 
Inner ThreadM3 
Inner Diameter4.2 mm
Outer Diameter6 mm
Packaging Unit650 
–Check availability