IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments AFE7900 | Demoboard AFE7900EVM

AFE7900 evaluation module for four-transmit, six-receive, 5-MHz to 7400-MHz, RF-sampling AFE

Overview

TopologyDAC
IC revisionA

Description

The AFE7900 family evaluation module (EVM) is a flexible RF-sampling transceiver platform that can be configured to support up to four-transmit, four-receive, and two-feedback (4T4R+2FB) channels simultaneously. The EVM interfaces with the TI pattern/capture card solution shown below (sold separately), as well as many FPGA FMC-compliant development kits.

Features

Evaluate 1T1R to 4T6R RF-sampling AFE79xx configurationsJESD204B/C data interface to simplify digital interface; compliant up to 29.5-Gbps lane ratesSupports JESD204B/C for synchronization and compatibilityOption for DC-DC-based LDO-less power-management solutionOnboard clocking solution supported with LMK04828 and for generating SYSREFOn-chip interpolation/decimation filter inputs/outputs sample data at reduced sample rates and improved signal-to-noise ratio (SNR)

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 6.15 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current6.15 A
Saturation Current @ 30%6.5 A
DC Resistance26 mΩ
Self Resonant Frequency67 MHz
Operating Voltage80 V
MountSMT 
DC Resistance32 mΩ
Check availability
SPECWE-MAPI SMT Power Inductor, 2.2 µH, 7.1 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current7.1 A
Saturation Current @ 30%9.2 A
DC Resistance22 mΩ
Self Resonant Frequency35 MHz
Operating Voltage80 V
MountSMT 
DC Resistance26 mΩ
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Impedance @ 100 MHz60 Ω
Maximum Impedance90 Ω
Maximum Impedance500 MHz 
Rated Current 23000 mA
DC Resistance25 mΩ
TypeHigh Current 
Check availability