IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADS9813 | Demoboard ADS9813EVM

Eight-channel, 18-bit, 2-MSPS/ch simultaneous sampling ADC with integrated analog front end

Overview

TopologyADC
IC revisionB

Description

The ADS9813 evaluation module (EVM) is a platform for evaluating the performance of the ADS9813 device, an 8-channel, 18-bit 2MSPS per channel simultaneous-sampling SAR ADC with integrated analog front-end and ADC reference. The ADS9813EVM includes a standard FMC connector that can interface with standard FPGA development boards. Software that works with the TSWDC155EVM (sold separately) is provided to enable the user to communicate with the ADC over universal serial bus (USB), capture data and perform data analysis.

Features

  • EVM hardware features all required support circuitry for ADS9813, including external sample clock and ADC reference voltage options
  • Easy-to-use evaluation software for Windows 10 64-bit operating systems; software suite includes graphical tools for data capture and analysis
  • Software for communications is facilitated with TSWDC155EVM data capture card (sold separately)

Typical applications

  • Programmable DC power supplies
  • Semiconductor test

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Class
Ingress Protection Code
Mount
Center Contact
Operating Temperature
Pins
Color
Gender
IR(A)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-SMA PCB THT/THR/SMT, Industrial, None
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ClassIndustrial 
Ingress Protection CodeNone 
MountTHT 
Center ContactØ 1.27 
Operating Temperature -65 °C up to +165 °C
–
–
GenderJack 
–
PackagingTray 
–Check availability
SPECWR-PHD Jumper, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
Operating Temperature -40 °C up to +125 °C
Pins1 
ColorBlack 
GenderJumper 
Rated Current3 A
PackagingBag 
–Check availability