Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
10411-10440 of 14704 reference designs
Filter values
STMicroelectronics IPS1025H-32 | Demoboard X-NUCLEO-OUT06A, Rev. 1
Other Topology
STMicroelectronics IPS1025HF | Demoboard STEVAL-IFP040V1, Rev. 1.0
Other Topology
|
V
in
8-33 V
STMicroelectronics IPS1025HF | Demoboard X-NUCLEO-OUT15A1, Rev. 2
Other Topology
|
V
in
60 V
STMicroelectronics IPS1050LQ | Demoboard X-NUCLEO-DOL10A1, Rev. 1.0
Other Topology
|
V
in
10 V
|
Output
60 V
STMicroelectronics IPS160H | Demoboard STEVAL-IFP028V1, Rev. V1
Other Topology
STMicroelectronics IPS161H | Demoboard STEVAL-IFP034V1
Other Topology
STMicroelectronics IPS2050 | Demoboard STEVAL-IFP043V1, Rev. 1
Other Topology
|
V
in
8-60 V
STMicroelectronics IPS2050 | Demoboard STEVAL-IFP044V1, Rev. 1
Other Topology
|
V
in
8-60 V
STMicroelectronics IPS2050H | Demoboard X-NUCLEO-OUT03A, Rev. 1
Other Topology
STMicroelectronics IPS2050H-32-TR | Demoboard X-NUCLEO-OUT04A, Rev. 1
Other Topology
STMicroelectronics IPS4140HQ | Demoboard X-NUCLEO-DO40A1, Rev. 1.0
Other Topology
|
V
in
10.5-36 V
STMicroelectronics IPS4140HQ-1 | Demoboard X-NUCLEO-DO41A1, Rev. 1.0
Other Topology
|
V
in
10.5-36 V
STMicroelectronics IPS4260L | Demoboard STEVAL-IFP029V1, Rev. 1
Other Topology
|
V
in
8-36 V
|
fsw
10-250 kHz
STMicroelectronics IPS4260LM | Demoboard X-NUCLEO-OUT07A1, Rev. 1
Other Topology
|
V
in
8-50 V
STMicroelectronics IPS8160 | Demoboard X-NUCLEO-OUT09A1, Rev. 1
Other Topology
|
V
in
10.5-36 V
STMicroelectronics IPS8160HQ-1 | Demoboard X-NUCLEO-OUT19A1, Rev. 1
Other Topology
STMicroelectronics IPS8200HQ | Demoboard X-NUCLEO-OUT16A1, Rev. 1.0
Other Topology
|
V
in
10.5-36 V
STMicroelectronics IPS8200HQ-1 | Demoboard X-NUCLEO-OUT17A1, Rev. 1.0
Other Topology
|
V
in
12-36 V
STMicroelectronics ISM6HG256X | Demoboard X-NUCLEO-IKS5A1, Rev. 1.0
Other Topology
STMicroelectronics ISO808 | Demoboard X-NUCLEO-OUT11A1, Rev. 1
Other Topology
STMicroelectronics ISO808 | Demoboard STEVAL-IFP041V1, Rev. 1.0
Other Topology
|
V
in
9.2-36 V
STMicroelectronics ISO808-1 | Demoboard X-NUCLEO-OUT13A1, Rev. 1
Other Topology
|
V
in
9.2-36 V
STMicroelectronics ISO808A | Demoboard X-NUCLEO-OUT12A1, Rev. 1
Other Topology
|
V
in
9.2-36 V
STMicroelectronics ISO808A-1 | Demoboard X-NUCLEO-OUT14A1, Rev. 1
Other Topology
|
V
in
9.2-36 V
STMicroelectronics ISO8200BQ | Demoboard X-NUCLEO-OUT01A2, Rev. 1.0
Other Topology
|
V
in
10.5-36 V
STMicroelectronics ISOSD61 | Demoboard STDES-AKI003V1 / TN1376, Rev. 1.0
Sensors
|
V
in
5 V
|
Output
3.3 V
STMicroelectronics ISOSD61 | Demoboard STDES-AKI003V1, Rev. 1.0
Sensors
|
V
in
5 V
|
Output
3.3 V
STMicroelectronics KF50BDT | Demoboard STEVAL-LLL009V1, Rev. 1
Other Topology
|
V
in
270-480 V
STMicroelectronics L4986A | Demoboard EVL4986A-1KWBL, Rev. 1
Power Factor Correction
|
V
in
90-265 V
|
fsw
65-130 kHz
|
Output
400 V / 2.5 A
STMicroelectronics L5964 | Demoboard AEK-POW-100W4, Rev. V1
Buck Converter
previous
1
...
346
347
348
349
350
...
491
next
Cart
Your cart is empty.
Get samples and quotes