IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics L6599A/L4984D | Demoboard STDES-2KW5CH48V

2.5 kW - 48 V battery charger reference design for industrial light electric vehicles (LEVs)

Overview

TopologyFull-Bridge Converter symmetrical isolated
Input voltage85-265 V
Output 160 V / 42 A
IC revision1

Description

The STDES-2KW5CH48V reference design offers a charging solution mainly for industrial light electric vehicles (LEVs), such as e-bikes, e-rickshaws, forklifts, micro e-cars. It is also suitable for industrial logistics robots.

Features

  • Multichemistry battery charger design
  • CCM PFC and FB LLC converter
  • Maximum output power: 2.5 kW
  • Input voltage: 85–265 VAC
  • Output voltage: 40–60 V with maximum
  • current limited to 42 A
  • Mixed analog and digital control
  • Peak efficiency: 93.75% end-to-end
  • Soft start
  • Comprehensive safety mechanism

Typical applications

  • Industrial light electric vehicles (LEVs)

More information

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
VOut2(V)
IOut2(mA)
Vaux(V)
ISAT(mA)
VT(V (AC))
fswitch(kHz)
L(mH)
NPRI : NSEC : NAUX
L(mm)
W(mm)
H(mm)
Mount
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLSTM Offline Flyback Transformers, 85 - 297 V (AC), 12 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 297 V (AC)
Output Voltage 112 V
Output Current 1500 mA
Output Voltage 212 V
Output Current 2500 mA
Auxiliary Voltage15 V
Saturation Current700 mA
Insulation Test Voltage4000 V (AC)
Switching Frequency 60
Inductance1.396 mH
Turns Ratio9.6:1:1:1.2 
Length22.2 mm
Width25 mm
Height16 mm
MountTHT 
SizeEE20/10/6 
Check availability