IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics L6981NDR | Demoboard STEVAL-KITXCBP_VoltageRegulator

Ki cordless kitchen transmitter evaluation kit

Overview

TopologyWireless Power Transfer
IC revision2

Description

The STEVAL-KITXCB is an evaluation kit for Ki cordless kitchen transmitter. The evaluation kit includes power inverter board, auxiliary power supply board, NFC board, inverter microcontroller board, power coil and NFC coil, and GUI display board. Thanks to the modular design approach, it becomes easier for the user to test and debug the various sections involved.

Features

2.2 kW at 230 Vac Ki cordless kitchen transmitterNew upcoming standard from Wireless Power Consortium - WPCInverter topology: half-bridgeDigitally controlled with user interfaceNFC based communication between transmitter and receiverEnables auxiliary power and bidirectional data pathProvides advanced features via connectivityEssential for interoperability and safetyFast and high-resolution power controlPhase cutting (reusing communications gaps)Duty-cycle controlFrequency controlControl type 0 and type 1Comprehensive safety mechanismsOver current protectionCycle-by-cycle current protectionHard-switching detectionOver power protectionOver temperature protection

Typical applications

  • Cordless Kitchen

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 33 µH, 4.6 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Performance Rated Current4.6 A
Saturation Current3 A
DC Resistance57 mΩ
Operating Voltage120 V
Self Resonant Frequency11 MHz
Size1260 
VersionStandard 
–Check availability
SPECWE-PD SMT Power Inductor, 47 µH, 4.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Performance Rated Current4.1 A
Saturation Current2.6 A
DC Resistance77 mΩ
Operating Voltage120 V
Self Resonant Frequency9.2 MHz
Size1260 
VersionStandard 
–Check availability