IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics L9963T | Demoboard AEK-COM-ISOSPI1

Overview

TopologyBattery Management System
IC revision1

Description

The AEK-COM-ISOSPI1 is a SPI to isolated SPI dongle, which allows converting SPI signals in isolated SPI signals, thereby reducing the number of necessary wires from 4 to 2.The ISOSPI protocol features differential communication to ensure higher noise immunity and robustness for long distance communications. As the ISOSPI signals can travel for several meters, this protocol is particularly suitable for automotive high voltage applications where electrical isolation is required by the safety standards and the cable length can affect the communication among devices located in distant parts of the vehicle.The AEK-COM-ISOSPI1 is based on the L9963T general purpose SPI to isolated SPI bi-directional transceiver, which can transfer communication data incoming from a classical 4-wire based SPI interface to a 2-wire isolated interface (and vice versa).The L9963T hosted on the AEK-COM-ISOSPI1 can be configured either as a slave or as a master of the SPI bus and supports any protocol of 8-to-64-bit SPI frames. The SPI peripheral can work up to 10 MHz when configured as a slave. The SPI clock frequency can be programmed (250 kHz, 1 MHz, 4 MHz, or 8 MHz) when the device is configured as a master.The transceiver is natively compatible with the L9963E isolated SPI, allowing its usage in battery management system (BMS) applications. The basic BMS analog front-end node board is the AEK-POW-BMS63EN. From the microcontroller side, the AEK-COM-ISOSPI1 board can be connected via SPI with SPC5, Stellar and STM32 microcontroller families.In the AutoDevKit ecosystem software package, we created two example demos: SPC582B - ISOSPI1_LEDdriver test application for discovery, to be downloaded on an AEK-MCU-C1MLIT1 MCU board, and SPC58EC - ISOSPI1_LEDdriver test application for discovery, to be downloaded on an AEK-MCU-C4MLIT1 MCU board. The MCU board of both demos communicate with an AEK-LED-21DISM1 LED driver board using two AEK-COM-ISOSPI1 dongles.The aim of these demos is to show how to configure the AEK-COM-ISOSPI1 to allow the MCU board to communicate with the LED driver board via SPI protocol.After uploading the demos, the MCU boards can send a command to the LED driver board via SPI protocol through the first AEK-COM-ISOSPI1, which converts the SPI signal into an ISOSPI message and then transmits it to the second AEK-COM-ISOSPI1, which converts it back into a SPI message. Finally, the message is transmitted to the AEK-LED-21DISM1 LED driver that executes the command sent. The commands sent are related to the activation of the bucks and the reading of the status register of the AEK-LED-21DISM1 LED driver.

Typical applications

  • SPI to isolated SPI dongle for Battery Management Systems (BMS)
  • SPI to isolated SPI dongle for Battery Management Systems (BMS)

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Gender
Pins
Variant
Type
Wire Section
Contact Plating
IR(A)
Working Voltage(V (AC))
Contact Resistance(mΩ)
Packaging
Qty.(pcs)
Stranded Wire Section (AWG)
Stranded Wire Section (Metric)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
SW(mm)
Ti
Flammability Rating
Application
Interface Type
Mount
PCB Thickness(mm)
Color
IR(A)
PCB/Cable/Panel
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
PackagingTape and Reel 
Packaging Unit4000 pcs
Size0805 
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.25 mm
Height0.7 mm
MountSMT 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
PackagingTape and Reel 
Packaging Unit4000 pcs
Size0805 
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.25 mm
Height0.7 mm
MountSMT 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
PackagingTape and Reel 
Packaging Unit4000 pcs
Size0805 
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.25 mm
Height0.7 mm
MountSMT 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 605 nm, Amber
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]605 nm
Emitting ColorAmber 
Peak Wavelength [typ.]610 nm
Luminous Intensity [typ.]130 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
PackagingTape and Reel 
Packaging Unit4000 pcs
Size0805 
Operating Temperature -40 °C up to +85 °C
MountSMT 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
PackagingTape and Reel 
Packaging Unit4000 pcs
Size0805 
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.25 mm
Height0.7 mm
MountSMT 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging7" Tape & Reel 
Packaging Unit4000 pcs
Capacitance22 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor840 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging7" Tape & Reel 
Packaging Unit4000 pcs
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging7" Tape & Reel 
Packaging Unit4000 pcs
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging7" Tape & Reel 
Packaging Unit3000 pcs
Capacitance1 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Check availability
SPECWR-WTB 2.54 mm Male Header, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
GenderMale 
Pins
TypeVertical 
Contact PlatingTin 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBag 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length10.16 mm
MountTHT 
PCB/Cable/PanelPCB 
Check availability
SPECWR-WTB 2.54 mm Male Header, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
GenderMale 
Pins
TypeVertical 
Contact PlatingTin 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBag 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length17.78 mm
MountTHT 
ColorBeige 
Rated Current3 A
PCB/Cable/PanelPCB 
Check availability
SPECWR-WTB 2.54 mm Female Terminal Housing, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
GenderFemale 
Pins
TypeTerminal Housing 
PackagingBag 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length10.8 mm
ColorBeige 
PCB/Cable/PanelCable 
Check availability
SPECWR-WTB 2.54 mm Female Terminal Housing, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
GenderFemale 
Pins
TypeTerminal Housing 
PackagingBag 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length18.3 mm
ColorBeige 
PCB/Cable/PanelCable 
Check availability
SPECWA-SPAII Plastic Spacer Stud, metric, internal/ internal, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingBag 
Operating Temperature -30 °C up to +110 °C
Length8 mm
SW6 mm
Inner ThreadM3 
Flammability RatingUL94 HB 
ColorBlack 
Check availability
SPECWR-WTB 2.54 mm Female Crimp Contact, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
GenderFemale 
TypeCrimp Terminal 
Wire Section 28 to 22 (AWG) 0.081 to 0.326 (mm²)
Contact PlatingTin 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingSmall Reel 
Packaging Unit1000 pcs
Stranded Wire Section (AWG)28 to 22 (AWG) 
Stranded Wire Section (Metric)0.081 to 0.326 (mm²) 
Operating Temperature -40 °C up to +105 °C
Rated Current3 A
PCB/Cable/PanelCable 
Check availability
SPECWR-PHD Jumper, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
GenderJumper 
Pins
Contact PlatingGold 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBag 
Operating Temperature -40 °C up to +125 °C
Insulation Resistance1000 MΩ
Length2.44 mm
ColorBlack 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
GenderPin Header 
Pins
TypeStraight 
Contact PlatingGold 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBag 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length5.08 mm
MountTHT 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
GenderPin Header 
Pins
TypeStraight 
Contact PlatingGold 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBag 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length7.62 mm
MountTHT 
Check availability
SPECWR-USB Standard Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
GenderPlug 
Pins
Variantwith Clips 
TypeHorizontal 
Contact PlatingSelective Gold 
Rated Current1.5 A
Working Voltage30 V (AC)
Contact Resistance20 mΩ
PackagingTube 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
ApplicationUSB 2.0 
Interface TypeType A 
MountSMT 
PCB Thickness1.2 mm
Check availability
SPECWA-SCRW Pan Head Screw w. cross slot M3, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingBulk 
Packaging Unit2000 pcs
Operating Temperature -30 °C up to +85 °C
Length4 mm
Flammability RatingUL94 V-2 
ColorNatural 
Check availability