IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics L6986ITR | Demoboard STDES-SICGP4

38 V, 5 W synchronous iso-buck converter for isolated applications

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage4-38 V
Output 120 A
IC revision1

Description

The STDES-SICGP4 reference design is based on SiC MOSFETs.The platform contains a half-bridge structure that supports HiP247-4 (TO247-4) packages. Gate driver and isolated auxiliary supply are also assembled. The external connection of a digital signal to the gate drivers inputs allows controlling MOSFETs by switching to a half-bridge structure. For instance, this kit allows testing the switching performance of the MOSFETs, using the double-pulse test method (DPT).This document shows an example of a switching energies test, using DPT, as well as measured waveforms and results calculated from them.The main board specification and the input/output connection are detailed in UM3044. Read this user manual before testing the platform.

Features

  • Designed for iso-buck topology
  • 4 V to 38 V operating input voltage
  • Primary output voltage regulation / no optocoupler required
  • 1.9 A typical sink peak primary current capability
  • Peak current mode architecture in forced PWM operation
  • 300 ns blanking time
  • 8 µA IQ-SHTDWN
  • Adjustable fSW and synchronization
  • Embedded primary output voltage supervisor - Adjustable soft-start time
  • Internal primary current limiting
  • Overvoltage protection
  • RDS(on) HS = 180 mΩ, RDS(on) LS = 150 mΩ
  • Thermal shutdown

Typical applications

  • Isolated power supply for SiC MOSFET and IGBT drivers, Isolated power supply for isolated interfaces (RS232, I2C, SPI, etc.), UPS
  • Solar converters
  • Motor drivers, Automation

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
VIN(V)
VOut1(V)
VOut2(V)
PO(W)
CWW 1(pF)
L(µH)
ISAT(A)
fswitch(kHz)
n
Version
IC Reference
Class
Ingress Protection Code
Mount
Center Contact
Operating Temperature
W(mm)
H(mm)
Ti
Tl(mm)
Pins
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 213 - 5.00 mm Horiz.l Entry Modular, Rising Cage Clamp, PCB
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 16 (AWG) 0.5 to 1.5 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
Pins2 
–Check availability
SPECWP-THRBU REDCUBE THR with internal through-hole thread, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHR 
–
Operating Temperature -55 °C up to +150 °C
Width10 mm
Height3.5 mm
Inner ThreadM4 
Thread Length3 mm
Pins8 
–Check availability
SPECWR-SMA PCB THT/THR/SMT, –, PCB
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
PCB/Cable/PanelPCB 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
ClassIndustrial 
Ingress Protection CodeNone 
MountTHT 
Center ContactØ 1.27 
Operating Temperature -65 °C up to +165 °C
–
–
–
–
–
–Check availability
SPECWE-AGDT Auxiliary Gate Drive Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Input Voltage 9 - 18
Output Voltage 115 V
Output Voltage 2-4 V
Total Output Power3 W
Interwinding Capacitance7 pF
Inductance18 µH
Saturation Current1.6 A
Switching Frequency 350
Turns Ratio2.25:3.5:1 
VersionFlyback 
IC ReferenceLM5180 
–
–
MountSMT 
–
Operating Temperature -40 °C up to +130 °C
Width10.95 mm
Height11.94 mm
–
–
–
–Check availability