IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics L7987L | Demoboard STEVAL-SILKT01

Evaluation kit for industrial PLC solutions targeting SIL3 applications

Overview

TopologyBuck Converter
Input voltage4.5-61 V
Output 160 V / 2 A
IC revision1

Description

The STEVAL-SILKT01 is an evaluation kit designed to implement a PLC solution with hardware architecture designed to meet the requirements coming from functional safety standards IEC61508, EN 62061, EN ISO 13849-1, EN ISO 13849-2, to enable the use as a reference design for factory automation use cases having a hardware platform with safety integrity level SIL3.The evaluation kit STEVAL-SILKT01 contains one mother board STEVAL-SILKTA01 (main board) and two daughter boards STEVAL-SILKTB01 (actuation board).The board architecture offers a dual-core data processing based on STM32H743ZG for the STEVAL-SILKTA01 and on STM32G431RB for the STEVAL-SILKTB01.On the main board (STEVAL-SILKTA01) are available three connectivity interfaces, two of them with differential communication working on RS485 and CAN physical layer, the other one with Ethernet technology to support the Ethernet/IP.The hardware is coming with the firmware package STSW-SILKT01 based on the STM32Cube architecture and consisting of: application layer, drivers layer with BSP/CMSIS and HAL library, middleware layer.

Features

  • Designed to meet IEC61508-2, EN 62061, EN ISO 13849-1, EN ISO 13849-2 for a SIL3/PLe achievement
  • Dual core architecture based on STM32H743ZG and STM32G431RB
  • Dual digital outputs IPS1025H, IPS4260L
  • Dual digital inputs CLT03-1SC3
  • Full diagnostic coverage >90%
  • Galvanic isolation for data transmission, and digital I/O signals using STISO621
  • Redundancy on board, at hardware level and data processing
  • Real time communication supporting Ethernet technology for Ethernet/IP, and differential serial communication for RS485 and CAN
  • Overload and overtemperature protections, integrated on board at device level

Typical applications

  • Industrial PLC SIL3

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
λPeak R typ.(nm)
λPeak V typ.(nm)
λDom R typ.(nm)
λDom V typ.(nm)
IV typ.(mcd)
IV R typ.(mcd)
IV V typ.(mcd)
VF typ.(V)
VF R typ.(V)
VF V typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
Size
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(Ω)
fres(MHz)
VOP(V)
ISAT(A)
Version
SW(mm)
Ti
To
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
RESR(mΩ)
Operation Force(g)
Schematic
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
Z @ 1 GHz(Ω)
Type
Winding Style
L(µH)
Z @ 10 MHz(Ω)
IR(mA)
RDC max.(Ω)
VR(V (DC))
VT(V (AC))
Application
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
Pins
PCB/Cable/Panel
Modularity
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCC SMT Mono-color Chip LED Compact, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
–
–
–
–
Luminous Intensity [typ.]50 mcd
–
–
Forward Voltage [typ.]2 V
–
–
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
Size0402 
–
–
–
–
Length1 mm
Width0.5 mm
Height0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–
–
–
–
–Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 605 nm, Amber
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]605 nm
Emitting ColorAmber 
Peak Wavelength [typ.]610 nm
–
–
–
–
Luminous Intensity [typ.]110 mcd
–
–
Forward Voltage [typ.]2 V
–
–
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
Size0402 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–
–
–
–
–Check availability
SPECWE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
–
DC Resistance0.22 Ω
–
–
–
VersionSMT 
–
–
–
–
–
–
–
–
–
–
–
–
Impedance @ 100 MHz600 Ω
Maximum Impedance950 Ω
Maximum Impedance600 MHz 
Rated Current 2500 mA
Impedance @ 1 GHz800 Ω
TypeHigh Current 
–
–
–
Rated Current500 mA
DC Resistance0.35 Ω
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
MountSMT 
–
–
–
–
–
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size1050 
–
–
–
–
Length10 mm
Width10 mm
Height5 mm
–
–
–
DC Resistance0.023 Ω
Self Resonant Frequency20.5 MHz
Operating Voltage120 V
Saturation Current5 A
VersionPerformance 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Inductance10 µH
–
Rated Current4300 mA
DC Resistance0.027 Ω
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +150 °C
–
–
MountSMT 
–
Pins2 
–
–
–
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size3020 
–
–
–
–
Length3 mm
Width3 mm
Height2 mm
–
Performance Rated Current2.4 A
Saturation Current @ 30%5.15 A
DC Resistance0.137 Ω
Self Resonant Frequency30 MHz
Operating Voltage80 V
Saturation Current3.9 A
VersionSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Winding Stylebifilar 
Inductance4.7 µH
–
Rated Current1900 mA
DC Resistance0.158 Ω
–
–
–
–
–
–
–
–
Operating Temperature -40 up to +125
–
–
MountSMT 
–
Pins2 
–
–
–
–Check availability
SPECWL-SBTW SMT Bi-color TOP LED Waterclear, –, Red & Bright Green
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Emitting ColorRed & Bright Green 
–
Peak Wavelength (Red) [typ.]630 nm
Peak Wavelength (Bright Green) [typ.]572 nm
Dominant Wavelength (Red) [typ.]625 nm
Dominant Wavelength (Bright Green) [typ.]570 nm
–
Luminous Intensity (Red) [typ.]250 mcd
Luminous Intensity (Bright Green) [typ.]60 mcd
–
Forward Voltage (Red) [typ.]2 V
Forward Voltage (Bright Green) [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
Size3528 
–
–
–
–
Length3.5 mm
Width2.8 mm
Height1.9 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–
–
–
–
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance47 µF
Capacitance±20% 
–
–
Dissipation Factor9 %
–
–
Length12.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
Endurance 7000
Ripple Current400 mA
Leakage Current47 µA
Pitch5 mm
Diameter10 mm
–
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage100 V (DC)
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 pF
Capacitance±5% 
Size0402 
Q-Factor600 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage10 V (DC)
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 pF
Capacitance±5% 
Size0402 
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage10 V (DC)
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Size0402 
–
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage16 V (DC)
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Size0402 
–
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage16 V (DC)
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance22 nF
Capacitance±10% 
Size0402 
–
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (DC)
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance2.2 µF
Capacitance±20% 
Size0402 
–
Dissipation Factor10 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage10 V (DC)
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +85 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Size0603 
–
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage16 V (DC)
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length11.56 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch5.08 mm
–
–
–
–
PackagingBox 
–
–
–
–
–
TypeClosed Horizontal Plug entry 
–
–
–
Rated Current15000 mA
–
–
–
ApplicationPCB Header 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
Pins2 
PCB/Cable/PanelPCB 
ModularityNo 
–
–Check availability
SPECWR-TBL Series 351 - 5.08 mm Vertical, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length10.16 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch5.08 mm
–
–
–
–
PackagingBox 
–
–
–
–
–
TypeVertical Cable Entry 
–
–
–
Rated Current15000 mA
–
–
–
ApplicationPlug with Rising Cage Clamp 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountCable 
–
Pins2 
PCB/Cable/PanelCable 
ModularityNo 
Wire Section 28 to 12 (AWG) 0.2 to 2.5 (mm²)
–Check availability
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance10000 MΩ
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operation Force800 g
SchematicSPDT 
PackagingBulk 
–
–
–
–
–
–
–
–
–
Rated Current500 mA
–
Rated Voltage12 V (DC)
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CNSW SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size1812 
–
–
–
–
Length4.5 mm
Width3.2 mm
Height2.8 mm
–
–
–
–
–
–
–
VersionSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Winding Stylebifilar 
Inductance100 µH
Impedance @ 10 MHz5000 Ω
Rated Current150 mA
DC Resistance2 Ω
Rated Voltage60 V (DC)
Insulation Test Voltage125 V (AC)
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
MountSMT 
–
Pins4 
–
–
–
–Check availability
SPECWA-SPAIE Plastic Spacer Stud, metric, internal/ external, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length20 mm
–
–
–
–
–
–
–
–
–
–
SW6 mm
Inner ThreadM3 
Outer ThreadM3 
–
–
–
–
–
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Size0805 
–
Dissipation Factor2.5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage100 V (DC)
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWE-RJ45 LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length21.25 mm
Width16 mm
Height13.5 mm
–
–
–
–
–
–
–
VersionTHT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Inductance350 µH
–
–
–
–
Insulation Test Voltage2250 V (AC)
–
Data rate100BASE-TX 
PoEnon-PoE 
Ports1x1 
Tab PositionDown 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)yellow-green 
PHY Chip Modecurrent & voltage 
MountTHT 
Shield TabsYes 
–
–
–
–
–Check availability
SPECWCAP-PTHR Aluminum Polymer Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance33 µF
Capacitance±20% 
Size10.0 x 12.5 
–
Dissipation Factor12 %
–
–
Length12.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current1600 mA
Leakage Current660 µA
Pitch5 mm
Diameter10 mm
ESR50 mΩ
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage100 V (DC)
–
–
–
–
–
–
–
–
–
–
MountRadial THT 
–
–
–
–
–
–Check availability