IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics L7983PU50R | Demoboard STEVAL-2STPD01

USB Type-C™ Power Delivery dual port adapter based on the STPD01 programmable buck converter

Overview

TopologyBuck Converter
Input voltage3.5-48 V
IC revision1

Description

The STEVAL-2STPD01 is an evaluation kit composed of an expansion board containing two Type-C ports and integrating two STPD01PUR programmable buck converters for USB Power Delivery, and the NUCLEO-G071RB STM32 Nucleo-64 development board.The kit exploits the characteristics of the STPD01PUR programmable buck regulator controlled through I²C interface, and the UCPD peripheral embedded in the STM32G071RBT6 microcontroller supported by a dedicated firmware stack to implement a USB Type-C and PD dual port source adapter with power sharing capability.Once the input power rate is fixed, the kit is able to balance the power on the two ports, supporting the requests sent by the USB PD devices connected to each port.Taking advantage of STPD01PUR characteristics to output several voltage levels, the solution is able to manage up to 120 W (60 W for each port) according to the DC input power.The expansion board has been specifically developed to be stacked on the NUCLEO-G071RB development board using the capability of its microcontroller to manage two UCPD peripherals at the same time. It also embeds the TCPP02-M18 USB Type-C port protection for Source applications and the L7983PU50R synchronous step-down switching regulator.To fully demonstrate the USB Type-C and Power Delivery functionalities of the solution, the STSW-2STP01 software package, containing the demo application example, has been designed for the NUCLEO-G071RB STM32 Nucleo development board.The solution is compliant with USB Type-C 2.1 and PD 3.1 specifications.

Features

  • Two USB Type-C and Power Delivery Source ports
  • Output power up to 120 W-rated (60 W per port), managed through power sharing algorithm
  • Up to four output PDOs for each port (5 V@3 A, 9 V@3 A, 15 V@3 A, 20 V@3 A)
  • Compliant with USB Type-C 2.1 and PD 3.1 specifications
  • Two STPD01PUR DC-DC converters dynamically set by I²C, suitable to implement power sharing in USB PD applications
  • Two on-board TCPP02-M18 protections for USB Type-C and PD Source applications
  • OVP, UVP, OC, short-circuit and OTP protections
  • Surge protection (8/20 µs) and system level ESD protection on VBUS
  • System level ESD protection on CC lines as per IEC61000-4-2 level 4 (±8 kV contact discharge)
  • RoHS compliant

Typical applications

  • Battery powered applications
  • Sensors and low noise applications (LNM)
  • Decentralized intelligent nodes, Fail safe system, Designed for 12 V, 24 V and 48 V buses

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 47 µH, 0.56 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current0.56 A
Saturation Current0.55 A
DC Resistance987 mΩ
Self Resonant Frequency17 MHz
Check availability