IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics L9800 | Demoboard STEVAL-L9800

Overview

TopologyOther Topology
Input voltage3-28 V
IC revision1.0

Description

The STEVAL-L9800 is a tool designed to evaluate the L9800 smart power device, designed by STMicroelectronics in advanced BCD technology. The L9800 is an 8-channel IC with eight LS drivers designed for automotive applications (LEDs and relays) and compatible with resistive, inductive, and capacitive loads. The device offers advanced diagnostic and protection functionalities such as short to GND, open load, overcurrent, and overtemperature detection. The 8 output channels can be driven by SPI or by 2 dedicated parallel inputs that can be associated to different output thanks to a programmable internal multiplexer. Limp home functionality is also featured, which allows the use of 2 selected drivers in specific fault conditions, such as SPI fault, microcontroller fault, or supply UV. Daisy chain compatibility even with 8-bit SPI is available. The device is able to ensure operation in cranking scenarios down to VBATT = 3 V and very low quiescent current in the SLEEP condition.A serial peripheral interface (SPI) is used for control and configuration of the loads and the device. Status feedback of all diagnostic functions is also provided.There are two input pins available for direct control and PWM: these are connected to two defined outputs by default, but additional or different output mapping can be controlled by SPI. Thanks to the expansion connectors, the STEVAL-L9800 allows the complete control of L9800 communication interface (SPI) and parallel input/output.The evaluation platform may also be controlled through a graphical user interface (GUI) on the AEK-MCU-C1MLIT1 hardware interface.

Features

Operating input voltage: 3 V to 28 VEight LS drivers up to 0.5 AIdle mode for reduced current consumptionPossible daisy chain configurationTwo parallel input pins with input mapping functionalitySPI communication interface for control and diagnosticsReference design with optimized bill of materialsL9800 hosted in QFN24 package4-layer PCB (70 x 55 mm)

Typical applications

  • Body and convenience, powertrain for ICE

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, 10 µF, 50 V (DC)
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Rated Voltage50 V (DC)
Endurance 2000
Ripple Current95 mA
Impedance2800 mΩ
Leakage Current5 µA
Dissipation Factor12 %
Diameter5 mm
Length5.5 mm
Packaging15" Tape & Reel 
Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, 100 µF, 50 V (DC)
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Rated Voltage50 V (DC)
Endurance 2000
Ripple Current350 mA
Impedance460 mΩ
Leakage Current50 µA
Dissipation Factor12 %
Diameter8 mm
Length10.5 mm
Packaging15" Tape & Reel 
Check availability