Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
10021-10050 of 14704 reference designs
Filter values
Silergy Corporation MAX71315S (ZON M5SL)
Other Topology
Silergy Corporation MAX71316S (ZON M5S)
Other Topology
|
V
in
2.7-3.6 V
Silergy Corporation MAX71335 | Demoboard SY7M017 TSSOP16 / EMP3
Other Topology
Silergy Corporation MAX71336S (ZON P5S)
Other Topology
|
V
in
2.7-3.6 V
Silergy Corporation MAX71637 (ZEUS)
Other Topology
|
V
in
2.7-3.6 V
Silergy Corporation MAX78615+PPM
Other Topology
Silergy Corporation MAX78700
Other Topology
Silergy Corporation SQ33604A | Demoboard SQ33604A, Rev. 1.0
Flyback Converter
|
V
in
42.5-57 V
|
Output
12 V / 2.1 A
Silergy Corporation SQ33607QYQ | Demoboard SQ33607QYQ
Flyback Converter
|
V
in
42.5-57 V
|
Output
12 V / 2.1 A
Silergy Corporation SQ33608 | Demoboard EVB_SQ33608WSQ, Rev. 1.0
Flyback Converter
|
V
in
41-57 V
|
Output
12 V / 5 A
Silergy Corporation SQ51202 | Demoboard SQ51202QJQ, Rev. 01
Buck Converter
|
V
in
9-16 V
|
Output
2 V / 360 A
Silergy Corporation SQ51222 | Demoboard EVB_SQ51222, Rev. 1.0
Buck Converter
|
V
in
9-16 V
|
Output
2 V / 120 A
Silergy Corporation SQ51225 | Demoboard SQ51225QJQ, Rev. 1.0
Buck Converter
|
V
in
9-16 V
|
Output
2 V / 120 A
Silergy Corporation SSL5251 | Demoboard UM10930, Rev. 1
Buck-Boost Converter
|
V
in
1-10 V
Silergy Corporation SSL5251 | Demoboard UM10930, Rev. 1
Buck-Boost Converter
|
V
in
180-280 V
|
Output
135 V / 0.26 A
Silergy Corporation SSL5511DB1399 | Demoboard UM10953, Rev. 1
Flyback Converter
|
V
in
90-305 V
|
fsw
40-70 kHz
|
Output
50 V / 0.7 A
Silergy Corporation SY56816 | Demoboard SY56816, Rev. 1.0
Flyback Converter
|
V
in
42.5-57 V
|
Output
12 V / 2.1 A
Silergy Corporation SY7M213H | Demoboard SY7M213H Demo Board, Rev. 1.0
RF signals / communications
|
V
in
3.3-5 V
Silicon Laboratory Inc. BB52 | Demoboard BB52-EK2701A, Rev. A01
Other Topology
Silicon Laboratory Inc. BGM220P | Demoboard BGM220-EK4314A, Rev. A02
Other Topology
Silicon Laboratory Inc. BMA280 | Demoboard BRD8006A, Rev. A00
Other Topology
Silicon Laboratory Inc. EFM32GG
Other Topology
Silicon Laboratory Inc. EFM32GG | Demoboard EFM32GG-STK3700, Rev. 1
Other Topology
Silicon Laboratory Inc. EFM32GG | Demoboard BRD2204A, Rev. PB15
Other Topology
Silicon Laboratory Inc. EFM32GG12 | Demoboard ZGM230-DK2603A, Rev. A00
Other Topology
|
V
in
5 V
Silicon Laboratory Inc. EFM32GG12 | Demoboard BRD2505A, Rev. A02
Other Topology
|
V
in
1.8-3.8 V
Silicon Laboratory Inc. EFM32GG12 | Demoboard BRD2506A, Rev. A03
Other Topology
|
V
in
1.8-3.8 V
Silicon Laboratory Inc. EFM32GG12 | Demoboard BRD2504A, Rev. A04
Other Topology
|
V
in
1.8-3.8 V
Silicon Laboratory Inc. EFM32HG110F64G | Demoboard Si-EB8045A, Rev. A06
USB
|
V
in
4.4-5.25 V
Silicon Laboratory Inc. EFM32HG322F64 | Demoboard BRD2012A, Rev. B01
Other Topology
previous
1
...
333
334
335
336
337
...
491
next
Cart
Your cart is empty.
Get samples and quotes