IC manufacturers Silicon Laboratory Inc.

IC manufacturers (107)

Silicon Laboratory Inc. EFM32GG12 | Demoboard BRD2505A

EFM32PG26 Pro Kit

Overview

TopologyOther Topology
Input voltage1.8-3.8 V
IC revisionA02

Description

EFM32GG12 includes a powerful 32-bit ARM® Cortex®-M4 and provides robust security via a unique cryptographic hardware engine supporting AES, ECC, SHA, and True Random Number Generator (TRNG). New features include an SD/MMC/SDIO controller, Octal/Quad-SPI memory controller, CAN bus controller, PDM interface, highly robust capacitive sensing, enhanced alpha blending graphics engine, and LESENSE/PCNT enhancements for smart energy meters. These features, combined with ultra-low current active mode and short wake-up time from energy-saving modes, make EFM32GG12 microcontrollers well suited for any battery-powered application, as well as other systems requiring high performance and low-energy consumption.

Features

  • ARM Cortex-M4 at 72 MHz
  • Ultra low energy operation
  • 76 µA/MHz in Energy Mode 0 (EM0)
  • 1.8 μA EM2 Deep Sleep current (RTCC running with state and RAM retention)
  • Octal/Quad-SPI memory interface w/ XIP
  • SD/MMC/SDIO Host Controller
  • PDM Microphone/Sensor Interface
  • Dual CAN 2.0 Bus Controller
  • Crystal-free low-energy USB
  • Hardware cryptographic engine supports AES, ECC, SHA, and TRNG
  • Robust capacitive touch sense
  • Footprint compatible with select EFM32 packages
  • 5 V tolerant I/O

Typical applications

  • EFM32PG26 Pro Kit that features sensors and peripherals. Additionally, the board is a fully featured debugger and energy monitoring tools

Parts approved by Silicon Laboratory Inc.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1350 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1350 Ω
Maximum Impedance140 MHz 
Rated Current 2650 mA
DC Resistance0.6 Ω
TypeWide Band 
Check availability