| Topology | Buck Converter |
| Input voltage | 9-16 V |
| Output 1 | 2 V / 360 A |
| IC revision | 01 |
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Poles | L (mm) | Vaporphase process | H (mm) | Ø OD (mm) | IR (A) | Ti | Tl (mm) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744302007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 72 | 71 | 30 | 62 | 64 | 0.235 | 150 | MnZn | – | 7.15 | – | 5 | – | – | – | – | ||
![]() | 7443082015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 150 | 147 | 60 | 80.5 | 87.1 | 0.18 | 63 | MnZn | – | 10.2 | – | 8.1 | – | – | – | – | ||
![]() | 418121270806 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | – | – | 0.025 | – | – | – | – | – | 6 | 16.18 | not specified | – | – | – | – | – | |
![]() | 418121270808 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | – | – | 0.025 | – | – | – | – | – | 8 | 21.26 | not specified | – | – | – | – | – | |
![]() | 746600430 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-SMBU REDCUBE SMT with internal through-hole thread | – | – | 50 | – | – | – | – | Brass | – | – | – | 3 | 7 | 50 | M4 | 4 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 744302007 | SPEC | |
![]() | 7443082015 | SPEC | |
![]() | 418121270806 | SPEC | – |
![]() | 418121270808 | SPEC | – |
![]() | 746600430 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Poles | L (mm) | Vaporphase process | H (mm) | Ø OD (mm) | IR (A) | Ti | Tl (mm) | Samples |
|---|