IC manufacturers Silicon Laboratory Inc.

IC manufacturers (108)

Silicon Laboratory Inc. EFM32HG110F64G | Demoboard Si-EB8045A

EXP Adapter Board for Co-Processor Expansion Kit

Overview

TopologyUSB
Input voltage4.4-5.25 V
IC revisionA06

Description

The EXP Adapter Board for Co-Processor Radio Boards is an excellent way to explore and evaluate SiWx917 and EFR32 Co-Processor Radio Boards with various host devices using either SPI or SDIO interfaces. The Adapter Board is designed to connect the Network/Radio Co-Processors (NCP/RCP), e.g. SiWx917 Co-Processor Radio Boards (SiWx917-RB4346A), to external hosts, like Silicon Labs EFR32 and EFM32 devices. It also includes an EXP-to-SDCard accessory board to extend compatibility with 3rd party MCU or MPU host platforms through an SDIO connection. Refer to UG569 Adapter Board for Co-Processor Radio Boards User’s Guide for more details.

Features

  • Device Interface: Silicon Labs WirelessRadio Boards
  • USB port for In System Programming(ISP) of SiWx91x Devices
  • Power Source Selector
  • 2x analog Current Sense outputs withdifferent gains
  • Reset button
  • Breakout pads
  • Silicon Labs EXP interface for EFM32 orEFR32 Devices Wireless Pro Kit
  • EXP-MicroSD Adapter Board(BRD8046A) for other Linux machines(SDIO)
  • SiWx917-EB4346A
  • Si-EB8045A

Typical applications

  • Industrial and home automation
  • Energy, gas, water and smart metering
  • Smart accessories
  • Health and fitness applications
  • Alarm and security systems

Parts approved by Silicon Laboratory Inc.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(mA)
RDC(Ω)
Pins
Mount
L(mm)
H(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1500 mA, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current1500 mA
–
–
MountSMT 
Length2 mm
Height0.9 mm
–
Operating Temperature -55 °C up to +125 °C
–
Impedance @ 100 MHz220 Ω
Maximum Impedance330 Ω
Maximum Impedance300 MHz 
Rated Current 22000 mA
DC Resistance0.05 Ω
TypeHigh Current 
–Check availability
SPECWE-CBA SMT EMI Suppression Ferrite Bead, 400 mA, 0.3 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current400 mA
DC Resistance0.3 Ω
–
MountSMT 
Length1 mm
Height0.5 mm
–
Operating Temperature -55 °C up to +125 °C
–
Impedance @ 100 MHz220 Ω
Maximum Impedance330 Ω
Maximum Impedance400 MHz 
–
–
TypeWide Band 
–Check availability
SPECWR-PHD Socket Header - Dual, 3000 mA, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current3000 mA
–
Pins20 
MountSMT 
Length25.9 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTape and Reel 
–
–
–
–
–
TypeAngled 
–Check availability