IC manufacturers Silergy Corporation

IC manufacturers (103)

Silergy Corporation SQ33608 | Demoboard EVB_SQ33608WSQ

PoE PD interface compliant with IEEE 802.3af/at/bt standards Highly integrated active clamp PWM controller

Overview

TopologyFlyback Converter
Input voltage41-57 V
Output 112 V / 5 A
IC revision1.0

Description

PoE PD interface compliant with IEEE 802.3af/at/bt standards Highly integrated active clamp PWM controller.

Typical applications

  • IEEE 802.3af/at/bt-Compliant Devices; Security Cameras; Video and VoIP Phones; WLAN Access Points; IoT Devices; Pico Base Stations

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
VT(V (AC))
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
Material
Qty.
RDC typ.(mΩ)
RDC max.(mΩ)
Mount
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
Version
VIN
VOut1(V)
IOut1(A)
Vaux(V)
n
Size
SamplesAvailability & Sample
SPECWE-HCI SMT Flat Wire High Current Inductor, 4.9 µH, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance4.9 µH
DC Resistance14.5 mΩ
Self Resonant Frequency56 MHz
Performance Rated Current8.3 A
Saturation Current @ 10%2.2 A
Saturation Current @ 30%6.5 A
MaterialSuperflux 
Packaging Unit1000 
DC Resistance15.95 mΩ
MountSMT 
Length7 mm
VersionSMT 
Size7050 
Check availability
SPECWE-XHMI SMT Power Inductor, 15 µH, 8.3 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current8.3 A
DC Resistance14.8 mΩ
Self Resonant Frequency11 MHz
Performance Rated Current10.75 A
Saturation Current @ 10%7.2 A
Saturation Current @ 30%16.95 A
Packaging Unit300 
DC Resistance14.8 mΩ
DC Resistance16.28 mΩ
MountSMT 
Length11.6 mm
Size1090 
Check availability
SPECWE-PoE++ Power over Ethernet Plus Plus Transformer, 100 µH, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance100 µH
Insulation Test Voltage1500 V (AC)
MountSMT 
Length23.11 mm
PackagingTape and Reel 
VersionForward 
Input Voltage 36 - 72 V (DC)
Output Voltage 112 V
Output Current 15 A
Auxiliary Voltage12 V
Turns Ratio2:1:1 
SizeEFD20 
Check availability
SPECWE-LQS SMT Power Inductor, 680 µH, 0.35 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance680 µH
Rated Current0.35 A
Saturation Current0.42 A
DC Resistance2650 mΩ
Self Resonant Frequency1.95 MHz
Packaging Unit1500 
DC Resistance2650 mΩ
MountSMT 
Length6 mm
Size6045 
Check availability
SPECWCAP-ASLL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Packaging Unit1000 
MountV-Chip SMT 
Capacitance22 µF
Rated Voltage35 V (DC)
Endurance 2000
Ripple Current230 mA
Impedance440 mΩ
Leakage Current7.7 µA
Dissipation Factor14 %
Diameter6.3 mm
Length5.5 mm
Packaging15" Tape & Reel 
VersionTHT 
Size6.3 x 5.5 
Check availability
SPECWCAP-ASLL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Packaging Unit900 
MountV-Chip SMT 
Capacitance220 µF
Rated Voltage16 V (DC)
Endurance 2000
Ripple Current280 mA
Impedance360 mΩ
Leakage Current35.2 µA
Dissipation Factor16 %
Diameter6.3 mm
Length7.7 mm
Packaging15" Tape & Reel 
VersionSMT 
Size6.3 x 7.7 
Check availability