IC manufacturers Silergy Corporation

IC manufacturers (108)

Silergy Corporation SY56816 | Demoboard SY56816

IEEE 802.3af/at Compliant PoE PD Interface with High Efficiency PSR/SSR Flyback Converter

Overview

TopologyFlyback Converter
Input voltage42.5-57 V
Output 112 V / 2.1 A
IC revision1.0

Description

The SY56816 is a fully integrated IEEE 802.3 af/at PoE compliant Powered Device (PD) power supply converter. It includes PD interface and fully-featured high efficiency flyback converter.

Features

支持 IEEE 802.3 af/at 标准100V、0.45Ω 热插拔开关适配器 ORing 支持为输入功率高达 13W 的 PD 供电自动保持功率特征原边调节反激式,具有 QR 模式操作和 PWM/PFM 控制副边调节反激式,具有可选频率和内部斜坡补偿集成 180V、0.65Ω MOSFET 用于转换器符合 RoHS 标准且无卤素紧凑型封装:QFN4×5-28

Typical applications

  • IEEE 802.3af/at-Compliant Devices; Security Cameras; Video Telephones; WLAN Access Points; IoT Devices