IC manufacturers Silicon Laboratory Inc.

IC manufacturers (107)

Silicon Laboratory Inc. EFM32GG12 | Demoboard ZGM230-DK2603A

Z-Wave 800 Series Development Kit

Overview

TopologyOther Topology
Input voltage5 V
IC revisionA00

Description

ZGM230-DK2603A is a Z-Wave ZGM230S SiP module-based development kit. It is a feature-rich, cost-effective, small form factor prototype and development platform for Z-Wave. It is an ideal platform for developing energy-friendly and secure connected IoT devices using Z-Wave mesh and Z-Wave Long Range. It ships with Unify SDK Z-Wave protocol controller that works with any Z-Wave end devices. Customers can develop wide range command, control, and monitoring applications utilizing numerous sensors, buttons, and LEDs on this board. A built in SEGGER J-Link debugger ensures easy debugging through the USB Type-C connector.

Features

  • SMA connector for antenna connection
  • Power control of on-board peripherals for ultra-low power operation
  • Relative humidity and temperature sensor
  • Ambient light sensor
  • Hall effect sensor
  • 6-axis inertial sensor
  • LC sensor for metal detection
  • Pressure sensor
  • 8 Mbit flash for OTA programming and data logging
  • RGB LED, two single color LEDs, and two push buttons
  • 20-pin 2.54 mm breakout pads
  • Qwiic® connector
  • SEGGER J-Link on-board debugger
  • Virtual COM port
  • Packet Trace Interface (PTI)
  • Mini Simplicity connector for AEM and packet trace using external Silicon Labs debugger
  • USB or coin cell battery powered
  • External battery connector

Typical applications

  • Home automation and security
  • Mid- and high-tier wearables
  • IoT devices, Smart energy meters, Industrial and factory automation

Parts approved by Silicon Laboratory Inc.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
Test Condition IR 2
Z @ 1 GHz(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TMSB Tiny Multilayer Suppression Bead, 240 Ω, 460 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz240 Ω
Maximum Impedance460 Ω
Maximum Impedance536 MHz 
Rated Current 2300 mA
Rated Current 2ΔT = 40 K 
Impedance @ 1 GHz342 Ω
TypeWide Band 
Check availability