IC manufacturers Silicon Laboratory Inc.

IC manufacturers (108)

Silicon Laboratory Inc. EFM32GG12 | Demoboard BRD2506A

EFM32GG S1 GG11 and GG12 32-bit Microcontrollers

Overview

TopologyOther Topology
Input voltage1.8-3.8 V
IC revisionA03

Description

The EFM32GG12B430F512GM64 is an ARM Cortex-M4 based microcontroller (MCU) with speeds up to 72 MHz. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times, and energy saving modes, the EFM32GG12B430F512GM64 is ideal for energy sensitive applications. In addition, this device includes 512 kB Flash, 192 kB RAM, 53 Dig I/O Pins, 4 x 16-bit timers, and multiple communication interfaces.

Features

  • ARM Cortex-M4 at 72 MHz
  • Ultra low energy operation
  • 76 µA/MHz in Energy Mode 0 (EM0)
  • 1.8 μA EM2 Deep Sleep current (RTCC running with state and RAM retention)
  • Octal/Quad-SPI memory interface w/ XIP
  • SD/MMC/SDIO Host Controller
  • PDM Microphone/Sensor Interface
  • Dual CAN 2.0 Bus Controller
  • Crystal-free low-energy USB
  • Hardware cryptographic engine supports AES, ECC, SHA, and TRNG
  • Robust capacitive touch sense
  • Footprint compatible with select EFM32 packages
  • 5 V tolerant I/O

Typical applications

  • EFM32PG28 Pro Kit that features sensors and peripherals, demonstrating some of the many capabilities of the EFM32PG28 Microcontroller.

Parts approved by Silicon Laboratory Inc.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1350 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1350 Ω
Maximum Impedance140 MHz 
Rated Current 2650 mA
DC Resistance0.6 Ω
TypeWide Band 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1050 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1050 Ω
Maximum Impedance120 MHz 
Rated Current 2830 mA
DC Resistance0.3 Ω
TypeWide Band 
–Check availability