IC manufacturers Silergy Corporation

IC manufacturers (108)

Silergy Corporation SQ33607QYQ | Demoboard SQ33607QYQ

High Frequency & High Efficiency 802.3at Solution

Overview

TopologyFlyback Converter
Input voltage42.5-57 V
Output 112 V / 2.1 A

Description

The SQ33607 is a fully integrated IEEE 802.3 af/at PoE compliant Powered Device (PD) power supply controller. It includes the PD interface and a high efficiency PSR/SSR Flyback controller.The PD interface has all the functions to comply with IEEE 802.3af/at, including detection, 1-event and 2-event classification, ~100mA inrush current limit, 900mA operation current limit, auto maintain power signature (AMPS), as well as 100V rated Hot-swap MOSFET. The PD interface also supports Auxiliary Adaptor Oring and type-2 indicator.

Features

  • Fully Compatible with 802.3af/at Specifications
  • 100V 0.45Ω PD Integrated Pass Switch
  • 30W maximum power
  • 100mA PD Inrush Current limit
  • 900mA PD Normal Operation Current Limit
  • Auxiliary Adaptor ORing Support
  • Primary-Side Regulated (PSR) Flyback (250kHz/400kHz Selectable)
  • Secondary-Side Regulated (SSR) Flyback (Programmable Frequency)
  • Output Diode Compensation in PSR Mode
  • Cycle-by-Cycle Current Sense Limit
  • Precision Voltage Reference
  • Frequency Modulation for EMI reduction
  • Programmable Soft-start
  • OLP Compensation for Wide-Input Range
  • Externally Programmable Thermal Shutdown
  • Programmable Line Under Voltage Lockout (UVLO) with Adjustable Hysteresis
  • Hiccup Protection for OLP, SCP, OVP and Thermal Shutdown

Typical applications

  • Video Telephones, WLAN Access Points
  • IoT Devices

Parts approved by Silergy Corporation

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
xPxC
Type
Shielding
Tab
EMI
Application System
IR(A)
Working Voltage(V (AC))
Packaging
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-MJ Cat 3 Modular Jacks – THT, 8P8C, Horizontal
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Number of Pins (xPxC)8P8C 
TypeHorizontal 
ShieldingShielded 
Tab PositionDown 
EMI FingersNo 
Application SystemCAT 3 
Rated Current1.5 A
Working Voltage120 V (AC)
PackagingTray 
Data rate10BASE-T 
Ports1x1 
–
–
Operating Temperature -40 °C up to +85 °C
–
MountTHT 
–
–Check availability
SPECWE-LAN LAN Transformer, –, 4PPoE (to 1400 mA)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Type4PPoE (to 1400 mA) 
–
–
–
–
–
–
–
Data rate1000BASE-T 
Ports1 
PoE4PPoE (up to 1500 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +105 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance180 µH
–Check availability