IC manufacturers Silergy Corporation

IC manufacturers (108)

Silergy Corporation SQ33604A | Demoboard SQ33604A

100V High Efficiency PSR/SSR Flyback Controller

Overview

TopologyFlyback Converter
Input voltage42.5-57 V
Output 112 V / 2.1 A
IC revision1.0

Description

The SQ33604A is a fully-featured PWM controller integrated high voltage start-up circuit that operates over a wide input range up to 100V.

Features

集成100V高压启动电路原边调节(PSR)反激(250kHz/400kHz可选)副边调节(SSR)反激(可编程频率)精密电压基准输出二极管补偿在PSR模式源/Sink=0.5A/0.9A门驱动器可编程软启动可编程线路电压下锁定(UVLO)与可调滞后外部可编程热关机OLP补偿宽输入范围-周期逐周期电流感应限制频率调制EMI降低打嗝保护的OLP, SCP, OVP和热关闭

Typical applications

  • Telecom Systems Isolated Power Supplies; Industrial Isolated Power Supplies; PoE (Power over Ethernet)/PD(Powered Device)