IC manufacturers Silicon Laboratory Inc.

IC manufacturers (107)

Silicon Laboratory Inc. EFM32GG | Demoboard EFM32GG-STK3700

QSG153: Micrium’s μC/Probe Tool Quick Start Guide

Overview

TopologyOther Topology
IC revision1

Description

The EFM32GG-STK3700 is an excellent starting point to get familiar with the EFM32GG 32-bit microcontrollers. The starter kit contains sensors and peripherals demonstrating some of the MCU's many capabilities and can serve as a starting point for application development. The EFM32GG features an on-board SEGGER J-Link debugger and an Advanced Energy Monitoring system, allowing you to program, debug, and perform real-time current profiling of your application without using external tools.

Features

  • USB connectivity
  • Advanced Energy Monitor
  • SEGGER J-Link on-board debugger
  • Debug Multiplexer supporting external hardware as well as on-board MCU
  • User LEDs / Pushbuttons
  • 8x20 segment LCD
  • Inductive LC sensor
  • Photo transistor for light sensing applications
  • USB Micro-AB connector supporting both host and device mode USB applications
  • 2 push buttons and 2 LEDs connected to EFM32 for user interaction
  • Backup battery
  • 1 Gbit NAND flash memory
  • 4-segment Capacitive Touch Slider
  • 20-pin 2.54 mm header for expansion boards
  • Breakout pads for direct access to I/O pins
  • Power sources include USB and CR2032 coin cell battery

Parts approved by Silicon Laboratory Inc.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1200 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1200 Ω
Maximum Impedance200 MHz 
Rated Current 2550 mA
DC Resistance1.5 Ω
TypeWide Band 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1350 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1350 Ω
Maximum Impedance140 MHz 
Rated Current 2650 mA
DC Resistance0.6 Ω
TypeWide Band 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1050 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1050 Ω
Maximum Impedance120 MHz 
Rated Current 2830 mA
DC Resistance0.3 Ω
TypeWide Band 
Check availability