IC manufacturers Silergy Corporation

IC manufacturers (108)

Silergy Corporation SY7M213H | Demoboard SY7M213H Demo Board

Polyphase with Capacitive Isolation and Pulse Transformer Supply

Overview

TopologyRF signals / communications
Input voltage3.3-5 V
IC revision1.0

Description

The Silergy SY7M213H Demo Board REV4-1 is a circuit board for evaluating the SY7M213H system on chip (SoC) for polyphase electronic power metering applications in conjunction with capacitively isolated remotes (SY7M007) and shunt sensors. The Demo Board allows the evaluation of the SY7M213HH/SY7M007 energy meter chip set for measurement accuracy and overall system use. The SY7M213H REV4-1 Demo Board incorporates a SY7M213H energy metering SOC, peripheral circuitry such as a serial EEPROM, emulator port, LCD, and on-board power supplies, as well as an isolated Serial/USB converter interface for serial communication with a PC. The three SY7M007 remote ICs are supplied by pulse generated by the SY7M213H that are routed through a transformer to recitifiers near the remote ICs. All Demo Boards are pre-programmed with a demonstration firmware (demo code) in the flash memory of the SY7M213H SoC. This embedded application is developed to exercise all low-level function calls to di-rectly manage the peripherals, flash programming, and CPU (clock, timing, power savings, etc.) as well as collecting energy revenue and demonstrating Smart Metering capabilities.

Parts approved by Silergy Corporation

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
Interface Type
Type
Variant
Gender
Pins
Mount
IR(A)
Working Voltage(V (AC))
Packaging
VIN(V)
VOUT(V)
PO(W)
Short Circuit Protection
VISO(V)
Type of Insulation
L(mm)
W(mm)
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Mini/Micro Connectors, Mini USB 2.0, Type B
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationMini USB 2.0 
Interface TypeType B 
TypeHorizontal 
Variantwith Pads & Pegs 
GenderReceptacle 
Pins
MountSMT 
Rated Current1 A
Working Voltage30 V (AC)
PackagingTape and Reel & Mylar 
Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.05 A
PackagingTape and Reel 
Height4.3 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
Vaporphase processnot specified 
Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.05 A
PackagingTape and Reel 
Height4.3 mm
Operation Force360 g
Electrical Life200000 Cycles
Actuator ColorSalmon 
Vaporphase processnot specified 
Check availability
SPECMagI³C-FISM Fixed Isolated SIP / SMT Module, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Input Voltage 4.5 - 5.5
Output Voltage 5
Total Output Power1 W
Short Circuit Protectioncontinuous 
Isolation Voltage4000 V
Type of InsulationFunctional 
Length12.7 mm
Width11.05 mm
Height6.25 mm
Check availability
750320415
SPECAnalog Modem Transformer, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Analog Modem Transformer
Check availability