IC manufacturers Qorvo

IC manufacturers (108)

Qorvo ACT4752 | Demoboard ACT4752EVK1-101

40 V, 4.0 A CC/CV Step-Down DC/DC Converter with USB PD 3.0 PPS

Overview

TopologyBuck Converter
Input voltage4-40 V
Output 125 V / 4 A
IC revision1.0

Description

This document describes the characteristics and operation of the Qorvo ACT4752EVK1-101 evaluation kit (EVK). It provides setup and operation instructions, schematic, layout, BOM, and test data. This EVK demonstrates the ACT4752QI101 power management IC. Other ACT4752QIxxx options can be evaluated on this EVK by replacing the IC and any other necessary components.

Features

  • USB certified charger design available
  • Supports small ceramic output capacitors
  • 50 mOhm integrated high-/low-side FETs
  • Input voltage range: 4.5 to 40 V
  • Integrated mini-buck bias supply: 5 V at 350 mA
  • I2C Programmable output voltage: 3 to 24 V in 12.5 mV steps
  • I2C Programmable output current limit: 0 to 4 A with 256 step resolution
  • Fixed-frequency current-mode control: 450 kHz to 2.25 MHz
  • External clock synchronization and 100% duty cycle operation
  • Out of AM radio / spread-spectrum operation
  • Auxiliary LDO: 0.9 to 4.0 V at 20 mA
  • I2C interface, fast-mode plus (Fm+, 1 MHz) with configurable address

Typical applications

  • USB PD 3.0 Charging Hubs, Power Management for USB-C Power Rails, Industrial SMPS for 24V Bus, High Power LED Lighting

Parts approved by Qorvo

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Mount
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 30 to 16 (AWG) 0.05 to 1.31 (mm²)
–
–
–
–
Operating Temperature -30 °C up to +120 °C
–
–
–
Length7 mm
–
–
–
PackagingBox 
–
Rated Current10 A
–
–
–
–
–
–
–
MountTHT 
–
–
–
Pitch3.5 mm
–
–Check availability
SPECWE-LHMI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size8040 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length9.7 mm
Width8.5 mm
Height4 mm
–
–
Inductance3.3 µH
–
–
–
Self Resonant Frequency20 MHz
Performance Rated Current10 A
Saturation Current @ 10%12.4 A
Saturation Current @ 30%27 A
DC Resistance14.9 mΩ
MountSMT 
–
–
–
–
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance100 µF
Capacitance±20% 
Rated Voltage50 V (DC)
–
–
Dissipation Factor10 %
–
–
Length11.5 mm
–
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current286 mA
Leakage Current50 µA
Pitch3.5 mm
Diameter8 mm
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance10 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size4025 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length4 mm
Width4 mm
Height2.5 mm
–
–
Inductance47 µH
Rated Current0.71 A
Saturation Current0.45 A
DC Resistance492 mΩ
Self Resonant Frequency15 MHz
–
–
–
–
MountSMT 
–
–
–
–
–
–Check availability