IC manufacturers Qorvo

IC manufacturers (108)

Qorvo ACT82120 | Demoboard ACT82120EVK1

1S Switching NVDC Buck Charger with Integrated LDOs

Overview

TopologyBuck Converter
Input voltage5-5.75 V
Output 14.2 V / 2.5 A
IC revision0.2

Typical applications

  • IoT Devices
  • Earbud Charging Cases, Portable Single Cell Battery-Powered Electronics,

Parts approved by Qorvo

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
Interface Type
Gender
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
G(mm)
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 14 to 30 (AWG) 2.08 to 0.0509 (mm²)
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
Length10.16 mm
–
–
PackagingBox 
–
–
MountTHT 
–
Rated Current14 A
Working Voltage250 V (AC)
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
TypeStraight 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
PackagingBag 
–
GenderPin Header 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeStraight 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
PackagingBag 
–
GenderPin Header 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, 4, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
TypeStraight 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length10.16 mm
–
–
PackagingBag 
–
GenderPin Header 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
–
–
–
–
–
–
–
–Check availability
SPECWR-USB Type C Connectors, 24, USB 3.1
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins24 
ApplicationUSB 3.1 
–
–
TypeHorizontal 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
PackagingTape and Reel 
Interface TypeType C 
GenderReceptacle 
MountTHR 
PCB Thickness1 mm
Rated Current5 A
Working Voltage48 V (AC)
Pin length1.5 mm
–
–
–
–
–
–
–Check availability
SPECWS-TASV SMT Tact Switch 4.5x4.5 mm with Height 3.8mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Voltage12 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
–
–
–
PackagingTape and Reel 
–
–
–
–
Rated Current0.05 A
–
–
Height3.8 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
WashableNo 
Vaporphase processnot specified 
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance10 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor20 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.35 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance100 nF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
Height0.5 mm
–
–
–
–
–
–Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Type/Size
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PMFI Power Molded Flatwire Inductor, 201610, 1 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Type/Size201610 
Inductance1 µH
Performance Rated Current4.7 A
Saturation Current @ 30%5.25 A
DC Resistance31.7 mΩ
Self Resonant Frequency67 MHz
Operating Voltage48 V
–Check availability