| Topology | Buck-Boost Converter |
| Input voltage | 12 V |
| Output 1 | 6 A |
| IC revision | 00 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins | PCB/Cable/Panel | Modularity | Type | Wire Section | L(µH) | IR(mA) | IR 2(mA) | ISAT(mA) | RDC(mΩ) | fres(MHz) | H(mm) | W(mm) | IRP,40K(A) | ISAT,30%(A) | RDC typ.(mΩ) | VOP(V) | Mount | ISAT,10%(A) | RDC max.(mΩ) | Material | Qmin. | LR(µH) | C | VR(V (DC)) | Endurance(h) | IRIPPLE(mA) | ILeak(µA) | DF(%) | Pitch(mm) | Ø D(mm) | L(mm) | Packaging | Z(mΩ) | IR(A) | Working Voltage(V (AC)) | Operating Temperature | Technical Reference | VDC(V) | VBR(V) | IPeak(A) | PDiss(W) | VClamp max.(V) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | WE-PMI Power Multilayer Inductor, 2, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PMI Power Multilayer Inductor | Pins2 | – | – | TypeLow RDC | – | Inductance10 µH | Rated Current600 mA | Rated Current 2900 mA | Saturation Current120 mA | DC Resistance300 mΩ | Self Resonant Frequency35 MHz | Height1.25 mm | Width1.2 mm | – | – | – | – | MountSMT | – | DC Resistance375 mΩ | – | Q-Factor [1]20 | – | – | – | – | – | – | – | – | – | Length2 mm | – | – | – | – | Operating Temperature -40 °C up to +125 °C | – | – | – | – | – | – | ||||
![]() | WE-MAPI SMT Power Inductor, 2, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MAPI SMT Power Inductor | Pins2 | – | – | – | – | Inductance1 µH | – | – | Saturation Current5000 mA | – | Self Resonant Frequency67 MHz | Height2 mm | Width3 mm | Performance Rated Current6.15 A | Saturation Current @ 30%6.5 A | DC Resistance26 mΩ | Operating Voltage80 V | MountSMT | Saturation Current @ 10%3.25 A | DC Resistance32 mΩ | – | – | – | – | – | – | – | – | – | – | – | Length3 mm | – | – | Rated Current4 A | – | Operating Temperature -40 °C up to +125 °C | – | – | – | – | – | – | ||||
![]() | WE-MAPI SMT Power Inductor, 2, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MAPI SMT Power Inductor | Pins2 | – | – | – | – | Inductance1 µH | – | – | Saturation Current9000 mA | – | Self Resonant Frequency55 MHz | Height2 mm | Width4 mm | Performance Rated Current10.1 A | Saturation Current @ 30%11.5 A | DC Resistance12 mΩ | Operating Voltage80 V | MountSMT | Saturation Current @ 10%5.3 A | DC Resistance15 mΩ | – | – | – | – | – | – | – | – | – | – | – | Length4 mm | – | – | Rated Current7.2 A | – | Operating Temperature -40 °C up to +125 °C | – | – | – | – | – | – | ||||
![]() | WE-HCC SMT High Current Cube Inductor, 2, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-HCC SMT High Current Cube Inductor | Pins2 | – | – | – | – | Inductance2.2 µH | – | – | – | – | Self Resonant Frequency97 MHz | Height7.2 mm | Width7.9 mm | Performance Rated Current14.8 A | Saturation Current @ 30%12.9 A | DC Resistance5.3 mΩ | Operating Voltage120 V | MountSMT | Saturation Current @ 10%11.3 A | DC Resistance5.6 mΩ | MaterialFerrite | – | Rated Inductance1.4 µH | – | – | – | – | – | – | – | – | Length8.4 mm | – | – | Rated Current16.5 A | – | Operating Temperature -40 °C up to +125 °C | – | – | – | – | – | – | ||||
![]() | WR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, 2, Rising Cage Clamp | Simulation– | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular | Pins2 | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal | Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | MountTHT | – | – | – | – | – | – | – | – | – | – | – | Pitch3.5 mm | – | Length7.05 mm | PackagingBox | – | Rated Current10 A | Working Voltage300 V (AC) | Operating Temperature -40 °C up to +105 °C | – | – | – | – | – | – | ||
![]() | WR-PHD Pin Header - Single, 2, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Single | Pins2 | – | – | TypeStraight | – | – | – | – | – | – | – | – | – | – | – | – | – | MountTHT | – | – | – | – | – | – | – | – | – | – | – | Pitch2.54 mm | – | Length5.08 mm | PackagingBag | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | – | – | – | – | – | – | |||
![]() | WE-MAPI SMT Power Inductor, 2, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MAPI SMT Power Inductor | Pins2 | – | – | – | – | Inductance4.7 µH | – | – | Saturation Current6400 mA | – | Self Resonant Frequency24 MHz | Height3.1 mm | Width4.3 mm | Performance Rated Current5.1 A | Saturation Current @ 30%8.2 A | DC Resistance39.9 mΩ | Operating Voltage80 V | MountSMT | Saturation Current @ 10%4.15 A | DC Resistance44 mΩ | – | – | – | – | – | – | – | – | – | – | – | Length4.3 mm | – | – | Rated Current3.9 A | – | Operating Temperature -40 °C up to +125 °C | – | – | – | – | – | – | ||||
![]() | WR-PHD Pin Header - Single, 3, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Single | Pins3 | – | – | TypeStraight | – | – | – | – | – | – | – | – | – | – | – | – | – | MountTHT | – | – | – | – | – | – | – | – | – | – | – | Pitch2.54 mm | – | Length7.62 mm | PackagingBag | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | – | – | – | – | – | – | |||
![]() | WR-PHD Pin Header - Single, 4, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Single | Pins4 | – | – | TypeStraight | – | – | – | – | – | – | – | – | – | – | – | – | – | MountTHT | – | – | – | – | – | – | – | – | – | – | – | Pitch2.54 mm | – | Length10.16 mm | PackagingBag | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | – | – | – | – | – | – | |||
![]() | WR-PHD Pin Header - Dual, 12, – | Simulation– | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Dual | Pins12 | – | – | TypeStraight | – | – | – | – | – | – | – | – | – | – | – | – | – | MountTHT | – | – | – | – | – | – | – | – | – | – | – | Pitch2.54 mm | – | Length15.24 mm | PackagingBag | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | – | – | – | – | – | – | ||
![]() | WCAP-ATG8 Aluminum Electrolytic Capacitors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Capacitance100 µF | Rated Voltage50 V (DC) | Endurance 2000 | Ripple Current286 mA | Leakage Current50 µA | Dissipation Factor10 % | Pitch3.5 mm | Diameter8 mm | Length11.5 mm | PackagingAmmopack | – | – | – | – | Technical ReferenceATBE115101M050DSPA7B000 | – | – | – | – | – | ||||
![]() | WCAP-ASLI Aluminum Electrolytic Capacitors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | Width8.3 mm | – | – | – | – | MountV-Chip SMT | – | – | – | – | – | Capacitance220 µF | Rated Voltage35 V (DC) | Endurance 2000 | Ripple Current570 mA | Leakage Current77 µA | Dissipation Factor14 % | – | Diameter8 mm | Length10.5 mm | Packaging15" Tape & Reel | Impedance210 mΩ | – | – | Operating Temperature -55 °C up to +105 °C | Technical ReferenceASEE105221M035DVCTEB000 | – | – | – | – | – | ||||
![]() | WE-TVSP Power TVS Diode, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-TVSP Power TVS Diode | – | – | – | – | – | – | – | – | – | – | – | Height2.4 mm | Width3.62 mm | – | – | – | – | MountSMT | – | – | – | – | – | – | – | – | – | Leakage Current1 µA | – | – | – | Length4.32 mm | – | – | – | – | Operating Temperature -65 °C up to +150 °C | Technical ReferenceSMBJ15A | DC Operating Voltage15 V | (Reverse) Breakdown Voltage17.6 V | (Reverse) Peak Pulse Current24.6 A | Power Dissipation600 W | Clamping Voltage [max.]24.4 V |