Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
8491-8520 of 14704 reference designs
Filter values
Qorvo ACT88326VA102-T, Rev. 1.0
Buck Converter
|
V
in
2.7-5.5 V
|
Output
3 V / 4 A
Qorvo ACT88327 | Demoboard ACT88327EVK1-101, Rev. 0.3
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1125-2250 kHz
|
Outputs
0.9 V / 3 A, 2.9 V / 3 A, 1.8 V / 1.5 A
Qorvo ACT88329 | Demoboard UG141, Rev. Rev. 1.0, 10-Nov-2020
Buck Converter
|
V
in
3.3 V
Qorvo ACT88420 | Demoboard ACT88420EVK1-101 Evaluation Kit - UG148, Rev. 1
Buck Converter
|
V
in
2.7-3.7 V
|
Outputs
0.3 V / 1.8 A, 2.5 V / 2 A, 1.2 V / 1.5 A, 2.5 V / 0.81 A, 0.3 V / 1.8 A
Qorvo ACT88422 | Demoboard ACT88422EVK1-101, Rev. 1
Buck Converter
|
V
in
2.7-3.7 V
|
Outputs
0.78 V / 2.5 A, 0.91 V / 1.5 A, 1.2 V / 1.5 A, 2.5 V / 2 A
Qorvo ACT88430 | Demoboard ACT88430EVK1-109 UG139, Rev. 1.0
Buck Converter
|
V
in
3-3.6 V
|
Outputs
2.5 V / 2 A, 2.5 V / 4 A, 2.5 V / 2 A
Qorvo ACT88430EVK1-101 | Demoboard ACT88430EVK1-101, Rev. 1.0
Buck Converter
|
V
in
2.7-5.5 V
|
Outputs
1.15 V / 2.5 A, 3.3 V / 4 A, 1.2 V / 2.5 A, 1.5 V / 2.5 A
Qorvo ACT8865 | Demoboard ACT8865EVK1-305, Rev. 3.0
Buck Converter
|
V
in
2.7-5.5 V
|
Outputs
1.15 A, 1.3 A, 1.15 A
Qorvo ACT8870 | Demoboard ACT8870EVK1-101, Rev. A
Buck Converter
|
V
in
2.8-5.5 V
|
Output
1.8 A
Qorvo ACT8870QJ102-T | Demoboard ACT8870EVK1-102, Rev. 1.0
Buck Converter
Qorvo ACT8870QJ-T
Buck Converter
|
V
in
2.8-5.5 V
|
fsw
1125-2250 kHz
|
Outputs
1.25 V / 2.5 A, 3.3 V / 2.5 A, 1.5 V / 2.5 A
Qorvo ACT8870QJ-T | Demoboard ACT8870EVK1-101, Rev. 1
Buck Converter
|
V
in
2.8-5.5 V
|
Output
1.8 A
Qorvo ACT88760 | Demoboard UG-143, Rev. 3.0
Buck Converter
|
V
in
3-5.8 V
|
Outputs
3.3 V / 2 A, 2.7 V / 2 A, 1 V / 3 A, 0.8 V / 4 A, 0.8 V / 4 A, 0.8 V / 4 A, 1.8 V / 3 A
Qorvo ACT88911-101 | Demoboard ACT88911EVK1-101, Rev. 1
Buck-Boost Converter
|
V
in
2.7-5 V
|
fsw
500-3300 kHz
|
Outputs
1.2 V / 1 A, 0.73 V / 5 A, 0.73 V / 1 A, 3.3 V / 1 A, 13 V / 0.25 A, 18 V / 0.25 A, 1.8 V / 1 A, 3.3 V / 1 A
Qorvo ACT8945A | Demoboard ACT8945AEV
Buck Converter
|
V
in
2.7-5.5 V
|
Outputs
1.15 A, 1.3 A
Qorvo FS1230, Rev. PB
Other Topology
Qorvo PAC22140 | Demoboard PAC22140EVK1, Rev. 1.0
Other Topology
Qorvo PAC25140 | Demoboard PAC25140EVK1, Rev. B
Battery Management System
|
V
in
19-45 V
Qorvo PAC5220 | Demoboard PAC5220QS-WP01
Other Topology
Qorvo PAC522X | Demoboard PAC522X A6 V3 EVK
Other Topology
Qorvo PAC5523 | Demoboard PAC5523EVK1, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
14-36 V
|
fsw
45-500 kHz
|
Output
60 V
Qorvo PAC5532 | Demoboard PAC5532EVK1, Rev. A
Buck Converter
|
fsw
50-400 kHz
Qorvo PAC5532A | Demoboard PAC5532EVK1, Rev. A
Buck Converter
|
fsw
50-400 kHz
Qorvo PAC5556 | Demoboard PAC5556EVK1, Rev. A
Buck Converter
|
fsw
25-125 kHz
Qorvo PAC5556A | Demoboard PAC5556AEVK3, Rev. B
Motor Drive
|
V
in
90-450 V
Qorvo PAC5556A | Demoboard PAC5556AEVK2, Rev. B
Motor Drive
|
V
in
90-450 V
Realsil SuRealsil(tek) Microelectronics RTL8326H | Demoboard RTL8326H_16FE_8LD_2GCOMBO_POE, Rev. 1
Other Topology
Renesas CCE4502 | Demoboard CCE4502 Evaluation Board
Other Topology
Renesas CCE4502
Buck Converter
|
V
in
5 V
|
Output
4.5 V / 0 A
Renesas CCE4502
Buck Converter
|
V
in
3.3 V
|
Output
2.8 V / 0 A
previous
1
...
282
283
284
285
286
...
491
next
Cart
Your cart is empty.
Get samples and quotes