Topology | Buck Converter |
IC revision | 00 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | VOP (V) | Mount | ISAT,10% (A) | IR,40K (A) | Size | Version | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (W) | VClamp max. (V) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74439344010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 1 | 12 | – | 6.05 | 59 | 15.75 | 24.95 | 5.5 | 120 | SMT | 11 | 12 | 6030 | SMT | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | 6.65 | – | – | – | – | – | – | – | ||
![]() | 74439344022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 2.2 | 8 | – | 11.55 | 37 | 10.85 | 16.25 | 10.5 | 120 | SMT | 7.5 | 8 | 6030 | SMT | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | 6.65 | – | – | – | – | – | – | – | ||
![]() | 7447709004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 4.7 | 9.3 | – | 11 | 38 | 13.1 | 16 | 7 | 120 | SMT | 13 | 9.3 | 1210 | Standard | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | 12 | – | – | – | – | – | – | – | ||
![]() | 74438357047 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 4.7 | 3.9 | 6.4 | 44 | 24 | 5.1 | 8.2 | 39.9 | 80 | SMT | 4.15 | 0 | 4030 | SMT | – | – | – | – | – | – | – | – | – | 4.3 | – | – | – | – | – | – | – | ||
![]() | 74405020047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQSH SMT High Saturation Power Inductor | 4.7 | 0.8 | 1.5 | 444 | 35 | – | – | 370 | – | SMT | – | – | 2010 | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | – | – | ||
![]() | 865080553014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | V-Chip SMT | – | – | 8.0 x 10.5 | SMT | 220 µF | 35 | 2000 | -55 °C up to +105 °C | 570 | 210 | 77 | 14 | 8 | 10.5 | 15" Tape & Reel | ASEE105221M035DVCTEB000 | – | – | – | – | – | ||
![]() | 824500151 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TVSP Power TVS Diode | – | – | – | – | – | – | – | – | – | SMT | – | – | DO-214AC | – | – | – | – | – | – | – | 1 | – | – | 4.24 | – | SMAJ15A | 15 | 17.6 | 16.4 | 400 | 24.2 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74439344010 | SPEC | |
![]() | 74439344022 | SPEC | |
![]() | 7447709004 | SPEC | |
![]() | 74438357047 | SPEC | |
![]() | 74405020047 | SPEC | |
![]() | 865080553014 | SPEC | |
![]() | 824500151 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | VOP (V) | Mount | ISAT,10% (A) | IR,40K (A) | Size | Version | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (W) | VClamp max. (V) | Samples |
---|