IC manufacturers Qorvo

IC manufacturers (107)

Qorvo ACT5102 | Demoboard ACT5102EVK1-102-UG127

Overview

TopologyBuck-Boost Converter
Input voltage4-22 V
Output 120 V / 5 A
IC revision02

Description

Qorvo's ACT5101 is a buck-boost converter with 4 integrated MOSFETs. It offers a high efficiency, low component count, compact solution with a wide input voltage range for 4 to 23 V applications.An advanced switch control algorithm allows the buck-boost converter to maintain output voltage regulation with input voltages that are above, below or equal to the output voltage. The system can be monitored and configured by I2C interface as well.The built-in ADC can be read for the information of input/output voltages and currents, die temperature and generic input signals.

Features

  • Buck-boost converter with 4 integrated switches
  • Wide input voltage range: 4 to 23 V (no dead zone)
  • 3 to 23 V wide output voltage range
  • Supports programmable power supply (PPS)
  • 2 V ~ 5 V / 100 mA programmable output LDO
  • Voltage and current monitoring
  • Thermal regulation and protection
  • Enable pin for power on/off control
  • Programmable via I2C: Output voltage, current and soft-start

Typical applications

  • Multiple Power Source Supplies, DC UPS Units, Solar Powered Devices
  • Car Chargers, Docking Stations, Solid-State Lighting

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
Z(mΩ)
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 1, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length2.54 mm
PackagingBag 
MountTHT 
Pitch2.54 mm
Rated Current3 A
Working Voltage250 V (AC)
Check availability
SPECWR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 30 to 16 (AWG) 0.05 to 1.31 (mm²)
Operating Temperature -30 °C up to +120 °C
Length7 mm
PackagingBox 
MountTHT 
Pitch3.5 mm
Rated Current10 A
Working Voltage130 V (AC)
Check availability
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length5.08 mm
PackagingBag 
MountTHT 
Pitch2.54 mm
Rated Current3 A
Working Voltage250 V (AC)
Check availability
SPECWE-XHMI SMT Power Inductor, 2, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Size6060 
Operating Temperature -40 °C up to +125 °C
Length6.65 mm
Width6.45 mm
Height6.1 mm
Inductance10 µH
Performance Rated Current6.4 A
Saturation Current @ 30%9.7 A
DC Resistance26.5 mΩ
DC Resistance29.15 mΩ
Self Resonant Frequency18 MHz
MountSMT 
Rated Current5 A
Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length7.62 mm
PackagingBag 
MountTHT 
Pitch2.54 mm
Rated Current3 A
Working Voltage250 V (AC)
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance220 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Dissipation Factor14 %
Length11 mm
PackagingAmmopack 
Endurance 2000
Ripple Current310 mA
Leakage Current55 µA
Pitch2.5 mm
Diameter6.3 mm
Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size6.3 x 7.7 
Operating Temperature -55 °C up to +105 °C
Dissipation Factor14 %
Insulation Resistance1 MΩ
Length7.7 mm
Width6.6 mm
Packaging15" Tape & Reel 
MountV-Chip SMT 
Endurance 2000
Ripple Current290 mA
Leakage Current25 µA
Diameter6.3 mm
Impedance380 mΩ
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance2.2 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance22 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance47 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability