IC manufacturers Qorvo

IC manufacturers (108)

Qorvo ACT82120

1S Switching NVDC Buck Charger with Integrated LDOs

Overview

TopologyOther Topology
IC revisionA

Typical applications

  • IoT Devices
  • Earbud Charging Cases, Portable Single Cell Battery-Powered Electronics

More information

Parts approved by Qorvo

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 4.05 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current4.05 A
Saturation Current @ 30%6.3 A
DC Resistance49 mΩ
Self Resonant Frequency85 MHz
Operating Voltage80 V
MountSMT 
–Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Type/Size
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PMFI Power Molded Flatwire Inductor, 201610, 1 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Type/Size201610 
Inductance1 µH
Performance Rated Current4.7 A
Saturation Current @ 30%5.25 A
DC Resistance31.7 mΩ
Self Resonant Frequency67 MHz
Operating Voltage48 V
–Check availability
SPECWE-PMFI Power Molded Flatwire Inductor, 252012, 1 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Type/Size252012 
Inductance1 µH
Performance Rated Current6.1 A
Saturation Current @ 30%6.1 A
DC Resistance23.8 mΩ
Self Resonant Frequency58 MHz
Operating Voltage48 V
–Check availability
SPECWE-PMFI Power Molded Flatwire Inductor, 322512, 1 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Type/Size322512 
Inductance1 µH
Performance Rated Current5.8 A
Saturation Current @ 30%9.15 A
DC Resistance23.3 mΩ
Self Resonant Frequency67 MHz
Operating Voltage48 V
–Check availability