Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
811-840 of 14698 reference designs
Filter values
Analog Devices ADRV9002 | Demoboard Jupiter-SDR, Rev. A
RF signals / communications
|
V
in
5-20 V
Analog Devices ADS8-V1 | Demoboard ADS8-V1EBZ
Other Topology
Analog Devices ADS9-V2 | Demoboard ADS9-V2EBZ
Other Topology
Analog Devices ADSP-21568 | Demoboard EV-21568-SOM, Rev. 1.0
Other Topology
Analog Devices ADSP-21569 | Demoboard ADZS-21569-EZKIT, Rev. 1.0
Other Topology
Analog Devices ADSP-21835 | Demoboard ADSP21835W-EV-SOM, Rev. 1.0
Other Topology
Analog Devices ADSP-SC573 | Demoboard ADZS-SC573-EZLITE, Rev. 1.0
Other Topology
Analog Devices ADSP-SC584 | Demoboard ADZS-SC584-EZLITE, Rev. 1.9
Other Topology
Analog Devices ADSP-SC598 | Demoboard EV-SC598-SOM, Rev. 01
Other Topology
Analog Devices ADSP-SC598 | Demoboard EV-SC598-SOM, Rev. 01
Other Topology
Analog Devices ADSP-SC835 | Demoboard ADSPSC835W-EV-SOM, Rev. 1.0
Other Topology
Analog Devices ADT6401SRJZ | Demoboard EVAL-CN0551-EBZ, Rev. D
Other Topology
Analog Devices ADuM3160 | Demoboard EVAL-ADuM4160EBZ, Rev. B
Other Topology
Analog Devices ADUM3165
USB
Analog Devices ADUM3165 | Demoboard EVAL-ADuM3165
USB
Analog Devices ADUM3166 | Demoboard EVAL-ADuM3166
USB
Analog Devices ADUM3166
USB
Analog Devices ADuM4121 | Demoboard EVAL-ADuM4121WHB1Z
Half-Bridge Converter symmetrical isolated
|
V
in
5 V
Analog Devices ADuM4122 | Demoboard EVAL-ADuM4122WHB1Z
Half-Bridge Converter symmetrical isolated
|
V
in
5 V
Analog Devices ADUM4136
Other Topology
|
V
in
2.5-6 V
Analog Devices ADUM4137 | Demoboard EVAL-ADuM4137EBZ
Other Topology
|
V
in
4.5-25 V
|
Output
15 V / 6 A
Analog Devices ADuM4138 | Demoboard EVAL-ADuM4138EBZ
Flyback Converter
|
V
in
5-25 V
|
fsw
9.2-54 kHz
Analog Devices ADuM4146 | Demoboard EVAL-ADuM4146WHB1Z, Rev. PrA
Half-Bridge Converter symmetrical isolated
|
V
in
12 V
Analog Devices ADuM4160 | Demoboard EVAL-ADuM4160EBZ, Rev. B
Other Topology
Analog Devices ADUM4160 | Demoboard ICM-01
Other Topology
Analog Devices ADUM4160 | Demoboard CN0419
USB
Analog Devices ADuM4165 | Demoboard EVAL-ADuM4165EBZ
USB
|
V
in
3.3-5 V
|
Output
3.3 V
Analog Devices ADUM4165
USB
Analog Devices ADUM4165 | Demoboard EVAL-ADUM4165
USB
Analog Devices ADuM4166 | Demoboard EVAL-ADUM4166EBZ
USB
|
V
in
3.3-5 V
|
Output
3.3 V
previous
1
...
26
27
28
29
30
...
490
next
Cart
Your cart is empty.
Get samples and quotes