IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices ADSP-SC598 | Demoboard EV-SC598-SOM

ADSP-SC598 Dual-SHARC+ Audio Processor w/Integrated Arm® Cortex®-A55

Overview

TopologyOther Topology
IC revision01

Typical applications

  • Home Theater and Gaming Solutions; Unified Communications (UC) and ProAV
  • Cabin Experience and Infotainment Solutions; Head-Unit and Cockpit ECU Solutions; Premium Audio Amplifier Solutions

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Application
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (DC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Type C Connectors, USB 3.1, Type C
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUSB 3.1 
Interface TypeType C 
TypeHorizontal 
GenderReceptacle 
Pins24 
MountTHR 
PCB Thickness1.6 mm
Rated Current5 A
Working Voltage48 V (DC)
PackagingTape and Reel 
–Check availability