IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADuM4165 | Demoboard EVAL-ADuM4165EBZ

Evaluating the ADuM4165/ADuM4166 5.7 kV RMS Digital Isolators for Isolated USB 2.0 High, Full, and Low Speed

Overview

TopologyUSB
Input voltage3.3-5 V
Output 13.3 V

Description

The EVAL-ADuM4165EBZ and the EVAL-ADuM4166EBZ allow quick and easy evaluation of the ADuM4165 and ADuM4166 USB isolators, allowing direct connection to USB hosts and peripherals without the need for additional components. The ADuM4165/ADuM4166 employ Analog Devices, Inc., iCoupler® technology to combine isolator channels, USB transceivers, power and timing circuits,control logic and internal terminations, pull-ups, and pull-downs into a single, 20-lead, wide-body, increased creepage SOIC_IC package.The evaluation boards have a separate ground and power plane for each side of the isolator. This separation enables the evaluation of the ADuM4165/ADuM4166 with galvanic isolation between both sides of these devices. However, the boards have not been certified for safety when using high voltages, and testing must be carried out by qualified personnel only.

Features

  • Supports USB 2.0 data transfer
  • Low speed (1.5 Mbps)
  • Full speed (12 Mbps)
  • High speed (480 Mbps)
  • Standard USB Type A and Type B connectors
  • Upstream 5 V power from cable or external supply
  • Downstream power from external supply
  • Accepts 3.3 V or 5 V external supplies
  • PGOOD (power good) indicator on downstream side
  • Optional connection of external clock
  • Option to connect test points
  • 20-lead SOIC_IC package option with 8.3 mm creepage

Typical applications

  • Industrial PCs and isolated USB ports for debug or upgrade
  • Medical devices and integrated PCs
  • USB peripheral, USB host, and USB hub isolation

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Interface Type
Gender
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 213 - 5.00 mm Horiz.l Entry Modular, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 16 (AWG) 0.5 to 1.5 (mm²)
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length10 mm
–
–
–
PackagingBox 
–
–
MountTHT 
Rated Current10 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeStraight 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
–
GenderPin Header 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Dual, 4, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
TypeStraight 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
GenderPin Header 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWR-USB Standard Connectors, 4, USB 2.0
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
ApplicationUSB 2.0 
–
–
TypeHorizontal 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
–
PackagingTray 
Interface TypeType A 
GenderReceptacle 
MountTHT 
Rated Current1.5 A
Working Voltage30 V (AC)
–Check availability
SPECWR-USB Standard Connectors, 4, USB 2.0
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
ApplicationUSB 2.0 
–
–
TypeHorizontal 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
–
PackagingTray 
Interface TypeType B 
GenderReceptacle 
MountTHT 
Rated Current1.5 A
Working Voltage30 V (AC)
–Check availability
SPECWR-PHD Pin Header - Dual, 6, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
–
–
–
TypeStraight 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
–
GenderPin Header 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance10 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability