IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices ADUM4160 | Demoboard ICM-01

Full/Low Speed 5 kV USB Digital Isolator

Overview

TopologyOther Topology

Description

The ADuM41601is a USB port isolator, based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics and are easily integrated with low and full speed USB-compatible peripheral devices.

Features

  • USB 2.0 compatible
  • Low and full speed data rate: 1.5 Mbps and 12 Mbps
  • Bidirectional communication
  • 4.5 V to 5.5 V VBUS operation
  • 7 mA maximum upstream supply current @ 1.5 Mbps
  • 8 mA maximum upstream supply current @ 12 Mbps
  • 2.3 mA maximum upstream idle current
  • Upstream short-circuit protection
  • Class 3A contact ESD performance per ANSI/ESD STM5.1-2007
  • High temperature operation: 105°C
  • High common-mode transient immunity: >25 kV/μs
  • 16-lead SOIC wide-body package version
  • 16-lead SOIC wide body enhanced creepage version
  • RoHS compliant
  • Safety and regulatory approvals (RI-16 package)
  • UL recognition: 5000 V rms for 1 minute per
  • UL 1577
  • CSA Component Acceptance Notice #5A
  • IEC 60601-1: 250 V rms (reinforced)
  • IEC 60950-1: 400 V rms (reinforced)
  • VDE Certificate of Conformity
  • DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
  • VIORM = 846 V peak

Typical applications

  • Medical applications
  • USB peripheral isolation, Isolated USB hub

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Winding Style
L(µH)
Z @ 100 MHz(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
VT(V (DC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CNSW SMT Common Mode Line Filter, bifilar, 0.304 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylebifilar 
Inductance0.304 µH
Impedance @ 100 MHz260 Ω
Rated Current310 mA
DC Resistance0.5 Ω
Rated Voltage50 V
Insulation Test Voltage125 V (DC)
–Check availability