Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
871-900 of 14698 reference designs
Filter values
Analog Devices HMC406 | Demoboard CN0523, Rev. E
Other Topology
Analog Devices LT1468 | Demoboard DC2459A-C
Other Topology
Analog Devices LT1533 | Demoboard DC230A-D
Push-Pull Converter symmetrical isolated
|
V
in
5 V
|
Outputs
5 V / 0.35 A, -5 V / 0.35 A
Analog Devices LT1533 | Demoboard DC230A-A
Push-Pull Converter symmetrical isolated
|
V
in
5 V
|
Outputs
12 V / 0.15 A, -12 V / 0.15 A
Analog Devices LT1533 | Demoboard DC230A-B
Push-Pull Converter symmetrical isolated
|
V
in
12 V
|
Outputs
5 V / 0.7 A, -5 V / 0.7 A
Analog Devices LT1737 | Demoboard DC418A
Flyback Converter
|
V
in
8-36 V
|
Outputs
15 V / 0.1 A, -15 V / 0.1 A, 5 V / 0.2 A
Analog Devices LT1812 | Demoboard DC2459A-A
Other Topology
Analog Devices LT2972 | Demoboard DC2363-1
Buck Converter
|
V
in
4.5-15 V
|
Output
3.3 V
Analog Devices LT3001
Flyback Converter
|
V
in
4-36 V
|
fsw
10 kHz
|
Output
5 V
Analog Devices LT3033 | Demoboard DC2362A
Other Topology
|
V
in
1.05-10 V
|
Output
5.26 V / 3 A
Analog Devices LT3040EDD | Demoboard DC2783A
Other Topology
Analog Devices LT3041 | Demoboard DC3158A
Other Topology
|
V
in
3.8-20 V
|
Output
3.32 V / 1 A
Analog Devices LT3042 | Demoboard DC2246A, Rev. 1
Boost Converter
|
V
in
6-20 V
|
Outputs
0.2 A, 3.3 V / 0.8 A, 5 V / 0.2 A
Analog Devices LT3042 | Demoboard DC2429A, Rev. A
Buck Converter
|
V
in
6-20 V
|
Outputs
5 V / 0.2 A, 3.3 V / 0.8 A
Analog Devices LT3042EDD | Demoboard DC2246B
Other Topology
|
V
in
3.8-20 V
|
fsw
10-100 kHz
|
Output
3.4 V / 0.2 A
Analog Devices LT3042EDD | Demoboard DC2246A, Rev. 2
Boost Converter
|
V
in
6-20 V
|
Outputs
0.2 A, 5 V / 0.2 A, 3.3 V / 0.8 A
Analog Devices LT3045 | Demoboard ICM-01
Buck Converter
|
V
in
5 V
|
Output
3.3 V / 0.5 A
Analog Devices LT3045 | Demoboard DC2491A
Buck Converter
|
V
in
3.8-20 V
|
Output
3.3 V / 0.5 A
Analog Devices LT3045-1 | Demoboard DC2593A, Rev. 1
Other Topology
|
V
in
3.8-20 V
|
Output
3.4 V / 0.5 A
Analog Devices LT3046 | Demoboard LT3046EVK
Other Topology
|
V
in
3.8-20 V
|
Output
3.2 V / 0.2 A
Analog Devices LT3048 | Demoboard DC2258A, Rev. 2
Boost Converter
|
V
in
2.7-4.8 V
|
fsw
700-1300 kHz
|
Output
20 V / 0.03 A
Analog Devices LT3048-5, Rev. A
Boost Converter
|
V
in
2.7-4.8 V
|
fsw
1600-2800 kHz
|
Output
5 V / 0.03 A
Analog Devices LT3073
Other Topology
|
V
in
0.6-5.5 V
|
Output
4.2 V / 3 A
Analog Devices LT3073 | Demoboard EVAL-LT3073-AZ
Other Topology
|
V
in
0.6-5.5 V
|
Output
4.2 V / 3 A
Analog Devices LT3074 | Demoboard EVAL-LT3074
Buck Converter
|
V
in
0.6-5.5 V
|
Output
1.2 V / 3 A
Analog Devices LT3077 | Demoboard EVAL-LT3077
Buck Converter
|
V
in
0.6-5.5 V
|
Output
4.5 V / 3 A
Analog Devices LT3081, Rev. C
Buck Converter
|
V
in
10-40 V
|
Output
24 V / 3 A
Analog Devices LT3081, LT8612, LT3092 | Demoboard DC2132A, Rev. 3
Buck Converter
|
V
in
10-40 V
|
Output
24 V / 3 A
Analog Devices LT3083, Rev. B
Buck Converter
|
V
in
1.2-23 V
Analog Devices LT3091 | Demoboard DC2276A, Rev. A
Other Topology
|
V
in
-1.5 - -36 V
|
Output
-32 V / -1.5 A
previous
1
...
28
29
30
31
32
...
490
next
Cart
Your cart is empty.
Get samples and quotes