IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices ADUM3165 | Demoboard EVAL-ADuM3165

Evaluating the ADuM3165/ADuM3166 3.75 kV RMS Digital Isolators for Isolated USB 2.0 High, Full, and Low Speed PLEASE SEE

Overview

TopologyUSB

Description

The evaluation boards have a separate ground and power plane for each side of the isolator. This separation enables the evaluation of the ADuM3165/ADuM3166 with galvanic isolation between bothsides of these devices. However, the boards have not been certified for safety when using high voltages, and testing must be carried out by qualified personnel only.

Features

  • Supports USB 2.0 data transfer
  • Low speed (1.5 Mbps)
  • Full speed (12 Mbps)
  • High speed (480 Mbps)
  • USB Type C (upstream) and USB Type A (downstream) connectors
  • Upstream 5 V power from cable or external supply
  • Downstream power from external supply
  • Accepts 3.3 V or 5 V external supplies
  • PGOOD (power good) indicator on downstream side
  • Option to connect test points
  • 20-lead SSOP package option with 5.3 mm creepage

Typical applications

  • Industrial Connectivity Technology, Industrial Robotics, PLC & DSC,
  • USB peripheral, USB host, and USB hub isolation
  • Disease Management & Wellness, Wearable Health Monitor, Spectrometer, Non-Invasive Blood Pressure (NIBP), Vital Signs Measurements

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
PCB/Cable/Panel
Modularity
Type
Wire Section
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Interface Type
Gender
Mount
IR(A)
Working Voltage(V (AC))
Channels
Polarity
VCh max.(V)
VBR min.(V)
CCh typ.(pF)
IPeak(A)
VCh Clamp ESD typ.(V)
VESD Contact(kV)
Application
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 213 - 5.00 mm Horiz.l Entry Modular, 2, PCB
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 16 (AWG) 0.5 to 1.5 (mm²)
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length10 mm
–
–
–
PackagingBox 
–
–
MountTHT 
Rated Current10 A
Working Voltage250 V (AC)
–
Polarity02 
–
–
–
–
–
–
ApplicationRising Cage Clamp 
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
TypeStraight 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
–
GenderPin Header 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, 4, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
TypeStraight 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
GenderPin Header 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-USB Standard Connectors, 4, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
TypeHorizontal 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
–
PackagingTray 
Interface TypeType A 
GenderReceptacle 
MountTHT 
Rated Current1.5 A
Working Voltage30 V (AC)
–
–
–
–
–
–
–
–
ApplicationUSB 2.0 
–Check availability
SPECWR-PHD Pin Header - Dual, 6, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
–
–
TypeStraight 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
–
GenderPin Header 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-TVS TVS Diode – Standard Series, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
SizeSOT23-6L 
Operating Temperature -55 °C up to +85 °C
–
–
–
Length2.9 mm
Width2.8 mm
Height1.16 mm
–
–
–
–
MountSMT 
–
–
Channels4 
PolarityUnidirectional 
Channel Operating Voltage [max.]5 V
(Reverse) Breakdown Voltage [min.]6 V
(Channel) Input Capacitance [typ.]13 pF
(Reverse) Peak Pulse Current6 A
Channel ESD Clamping Voltage [typ.]8.5 V
ESD Contact Discharge Capability10 kV
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance10 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability