IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADuM3160 | Demoboard EVAL-ADuM4160EBZ

iCoupler ADuM4160/ADuM3160 USB Isolator Evaluation Board

Overview

TopologyOther Topology
IC revisionB

Description

USB use has displaced older communications standards, such as RS-232, as the default serial communications port in PC-based systems. When compared to these other standards, USB has many enhanced features, such as power for peripherals, automatic driver installation, and higher data rates. However, when using USB, it is difficult to provide isolation, which has limited its acceptance in medical and industrial applications. Analog Devices, Inc., has introduced the ADuM4160 and ADuM3160 iCoupler® USB isolators to address the difficult task of isolating the bus. The EVAL-ADuM4160EBZ USB isolator evaluation board allows for an easy interface to existing applications by standard cabling or discrete wiring. This USB evaluation board comes populated with an ADuM4160; however, because the ADuM4160 and ADuM3160 are electrically identical and pin compatible, any evaluation done with this board and component also applies directly to the ADuM3160. If the user wants to substitute the ADuM3160 on the printed circuit board (PCB), no other changes are required.

Features

  • USB 2.0 compatible
  • Enhanced system-level ESD performance per IEC 61000-4-x
  • 4.0 V to 5.5 V operation
  • 7 mA maximum upstream supply current at 1.5 Mbps
  • 8 mA maximum upstream supply current at 12 Mbps
  • 2.5 mA maximum upstream idle current
  • Bidirectional communication
  • Upstream short-circuit protection
  • High temperature operation: 105°C
  • Low and full speed data rate: 1.5 Mbps and 12 Mbps
  • High common-mode transient immunity: >25 kV/μs
  • Evaluation Board and User Guide available
  • 16-lead SOIC wide body package
  • Safety and regulatory approvals
  • UL recognition: 2500 V rms for
  • 1 minute per UL 1577
  • CSA Component Acceptance Notice #5A
  • IEC 60950-1: 400 V rms (reinforced)
  • VDE certificate of conformity
  • DIN V VDE V 0884-10
  • (VDE V 0884-10):2006-12
  • VIORM = 560 V peak-

Typical applications

  • USB peripheral isolation, Isolated USB hub, Repeaters

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Winding Style
L(µH)
Z @ 100 MHz(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
VT(V (DC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CNSW SMT Common Mode Line Filter, bifilar, 0.304 µH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylebifilar 
Inductance0.304 µH
Impedance @ 100 MHz260 Ω
Rated Current310 mA
DC Resistance0.5 Ω
Rated Voltage50 V
Insulation Test Voltage125 V (DC)
Check availability