IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices ADS8-V1 | Demoboard ADS8-V1EBZ

ADS8-V1EBZ HIGH SPEED EVALUATION BOARD

Overview

TopologyOther Topology

Description

The ADS8-V1 Evaluation Board was developed to support the evaluation of Analog Devices High Speed Data Converters with JESD204B bit rates up to 16Gbps. This Wiki site provides a high level overview of the platform. In addition, each use-case of the board has its own section (e.g. Using the ADS8-V1 for High Speed A/D Converter Evaluation). The ADS8-V1 is intended to be used only with specified Analog Devices Evaluation Boards. The ADS8-V1 is not intended to be used as a general purpose development platform, and no support is available for standalone operation. The ADS8-V1 may contain hardware features not fully productized or supported by our default customer evaluation configurations. Please refer to Xilinx and its approved distributors for general purpose FPGA Development Kits.

Features

  • Xilinx Kintex Ultrascale XCKU040-3FFVA1156E FPGA.
  • One (1) FMC+ connector.
  • Twenty (20) 16Gbps transceivers supported by one (1) FMC+ connector.
  • DDR4 SDRAM.
  • Simple USB 3.0 port interface.
  1. DDR4 SDRAM.

  2. Simple USB 3.0 port interface.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
Packaging
Channels
Polarity
VCh max.(V)
ICh Leak max.(µA)
VBR min.(V)
CCh typ.(pF)
IPeak(A)
VCh Clamp ESD typ.(V)
VESD Contact(kV)
Application
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Standard Connectors, Type B, Horizontal
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Interface TypeType B 
TypeHorizontal 
GenderReceptacle 
Pins9 
MountTHT 
PCB Thickness1.6 mm
Rated Current1.8 A
Working Voltage30 V (AC)
PackagingTray 
–
–
–
–
–
–
–
–
–
ApplicationUSB 3.0 
–Check availability
SPECWE-TVS TVS Diode – High Speed Series, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
MountSMT 
–
–
–
–
Channels2+1 
PolarityUnidirectional 
Channel Operating Voltage [max.]5 V
Channel (Reverse) Leakage Current [max.]1 µA
(Reverse) Breakdown Voltage [min.]6 V
(Channel) Input Capacitance [typ.]2 pF
(Reverse) Peak Pulse Current7 A
Channel ESD Clamping Voltage [typ.]10 V
ESD Contact Discharge Capability8 kV
ApplicationUSB 1.0 -2.0 Flow Thru Design 
–Check availability