IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADUM4160 | Demoboard CN0419

Universal Serial Bus (USB) Peripheral Isolator Circuit

Overview

TopologyUSB

Typical applications

  • Instrumentation and Measurement Solutions, Protocol Analyzer Solutions

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Interface Type
Type
Gender
Pins
Mount
Working Voltage(V (AC))
Packaging
Winding Style
L(µH)
Z @ 100 MHz(Ω)
IR(A)
RDC max.(Ω)
VR(V)
VT(V (DC))
Application
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Standard Connectors, Type A, Horizontal
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Interface TypeType A 
TypeHorizontal 
GenderReceptacle 
Pins4 
MountSMT 
Working Voltage30 V (AC)
PackagingTray 
–
–
–
Rated Current1.5 A
–
–
–
ApplicationUSB 2.0 
–Check availability
SPECWE-CNSW SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Pins4 
MountSMT 
–
–
Winding Stylebifilar 
Inductance0.304 µH
Impedance @ 100 MHz260 Ω
Rated Current0.31 A
DC Resistance0.5 Ω
Rated Voltage50 V
Insulation Test Voltage125 V (DC)
–
–Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
Test Condition IR 2
Z @ 1 GHz(Ω)
Type
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 220 Ω, 330 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz220 Ω
Maximum Impedance330 Ω
Maximum Impedance300 MHz 
Rated Current 22000 mA
Rated Current 2ΔT = 40 K 
Impedance @ 1 GHz190 Ω
TypeHigh Current 
DC Resistance0.05 Ω
–Check availability
SPECWE-TMSB Tiny Multilayer Suppression Bead, 1800 Ω, 2700 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1800 Ω
Maximum Impedance2700 Ω
Maximum Impedance450 MHz 
Rated Current 2210 mA
Rated Current 2ΔT = 40 K 
Impedance @ 1 GHz1500 Ω
TypeHigh Frequency 
DC Resistance2.1 Ω
–Check availability