IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices ADuM4146 | Demoboard EVAL-ADuM4146WHB1Z

Evaluating the ADuM4146 Single-/Dual-Supply, High Voltage, Isolated SiC Gate Driver with Miller Clamp

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage12 V
IC revisionPrA

Description

The EVAL-ADuM4146WHB1Z is a half bridge gate drive board that allows simple evaluation of the performance of the ADuM4146 when driving advanced Wolfspeed third generation C3M™ silicon carbide (SiC) metal-oxide semiconductor field-effect transistors (MOSFETs) and power modules. The EVAL-ADuM4146WHB1Z is intended to be used in conjunction with Wolfspeed clamped inductive load (CIL) test boards or half bridge evaluation boards and differential transceiver boards.The EVAL-ADuM4146WHB1Z has an isolated return channel that is configured to read a negative temperature coefficient (NTC) thermistor and provide a variable frequency output corresponding to the resistance and temperature of the NTC.The control and input interface for the EVAL-ADuM4146WHB1Z uses RS-422 signaling for improved noise and disturbance immunity and includes a 12 V power input for the EVAL-ADuM4146WHB1Z.For full details on the ADuM4146, see the ADuM4146 data sheet, which must be consulted in conjunction with this user guide when using the EVAL-ADuM4146WHB1Z.

Features

  • Optimized for use with Wolfspeed SiC MOSFETs and power modules
  • Compatible with Wolfspeed CIL test boards and half bridge evaluation boards
  • High frequency, ultrafast switching operation
  • Input and output side UVLO
  • Short-circuit protection
  • Shoot-through protection interlock
  • Internal Miller clamp
  • Differential inputs for increased noise immunity
  • Fault and ready indicators
  • Isolated NTC thermistor measurement

Typical applications

  • Instrumentation & Measurements - EV High Voltage Drivetrain Test

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Winding Style
L(µH)
Z @ 100 MHz(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
VT(V (DC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CNSW SMT Common Mode Line Filter, bifilar, 2.578 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylebifilar 
Inductance2.578 µH
Impedance @ 100 MHz2200 Ω
Rated Current200 mA
DC Resistance1.2 Ω
Rated Voltage50 V
Insulation Test Voltage125 V (DC)
–Check availability