IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices ADUM3166

3.75 kV RMS Digital Isolators for Isolated USB 2.0 High, Full, and Low Speed

Overview

TopologyUSB

Description

The ADuM3165/ADuM31661 are USB 2.0 port isolators, utilizing Analog Devices, Inc., iCoupler® technology to dynamically support all USB 2.0 data rates: low (1.5 Mbps), full (12 Mbps), or high (480 Mbps), as required. The devices support host isolation with automatic speed negotiation as well as peripheral isolation. High speed data is retimed for jitter reduction, requiring an external clock signal or crystal input. The ADuM3165 supports the clock or crystal input on the upstream side, and the ADuM3166 supports the clock or crystal input on the downstream side, offering two options to best suit the system design.The low power standby mode for downstream (Side 2) supports applications with limited available power, such as battery-operated peripherals. The upstream (Side 1) standby current meets USB 2.0 requirements for suspended operation.The isolators are specified over an extended industrial temperature range of −55°C to +125°C and are available in a compact 20-lead shrink small outline package (SSOP) with 5.3 mm creepage andclearance.

Features

  • USB 2.0 signaling with automatic detection of low, full, and high speed connections
  • 1.5 Mbps, 12 Mbps, and 480 Mbps data rates
  • Bidirectional USB isolator for upstream and downstream ports
  • Redriving and high speed data retiming for input jitter removal and an open eye
  • Flexible clock input options
  • 4.5 V to 5.5 V VBUSx or 3 V to 3.6V operation on each side
  • 21 mA typical idle, low or full speed mode supply current
  • 48 mA typical idle, high speed mode supply current
  • Ultra low power standby in USB 2.0 suspend (L2) or disconnect
  • 1.7 mA typical low power standby, upstream supply current
  • 20 μA typical low power standby, downstream supply current
  • ±6000 V IEC 61000-4-2 ESD protection across the isolation barrier
  • Passed CISPR32/EN55032 Class B emissions
  • High common-mode transient immunity: 50 kV/μs typical
  • Safety and regulatory approvals (pending)
  • UL (pending): 3750 V rms for 1 minute per UL 1577
  • CSA Component Acceptance Notice 5A (pending)
  • IEC 62368-1, IEC 61010-1, and IEC60601-1
  • VDE certificate of conformity (pending)
  • DIN V VDE V 0884-11 (VDE V 0884-11):2017-01
  • VIORM = 849 VPEAK (working voltage)
  • Operating temperature range: −55°C to +125°C
  • Compact 20-lead SSOP with 5.3 mm creepage and clearance

Typical applications

  • Industrial Connectivity Technology, Industrial Robotics, PLC & DSC,
  • USB peripheral, USB host, and USB hub isolation
  • Disease Management & Wellness, Wearable Health Monitor, Spectrometer, Non-Invasive Blood Pressure (NIBP), Vital Signs Measurements

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Channels
Polarity
VCh max.(V)
VBR min.(V)
CCh typ.(pF)
IPeak(A)
VCh Clamp ESD typ.(V)
VESD Contact(kV)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TVS TVS Diode – Standard Series, 4, Unidirectional
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Channels4 
PolarityUnidirectional 
Channel Operating Voltage [max.]5 V
(Reverse) Breakdown Voltage [min.]6 V
(Channel) Input Capacitance [typ.]13 pF
(Reverse) Peak Pulse Current6 A
Channel ESD Clamping Voltage [typ.]8.5 V
ESD Contact Discharge Capability10 kV
–Check availability