Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
8071-8100 of 14704 reference designs
Filter values
Onsemi NCP3235 | Demoboard NCP3235GEVB
Buck Converter
|
V
in
4.5-23 V
|
fsw
550-1100 kHz
|
Output
0.6 V / 15 A
Onsemi NCP3235 | Demoboard ONSEC-18-017, Rev. 1.0
Buck Converter
|
V
in
4-21 V
|
Output
0.6 V / 15 A
Onsemi NCP3286, Rev. 2
Buck Converter
|
V
in
3-18 V
|
Output
5.5 V / 40 A
Onsemi NCP3294
Buck Converter
|
V
in
3-18 V
|
fsw
200-2000 kHz
|
Output
5.5 V / 25 A
Onsemi NCP3296, Rev. 2
Buck Converter
|
V
in
3-18 V
|
Output
5.5 V / 40 A
Onsemi NCP4060
Buck Converter
|
V
in
16-80 V
|
Output
48 V / 6 A
Onsemi NCP4060A | Demoboard NCP4060AGEVB
Buck Converter
|
V
in
16-80 V
|
fsw
100-500 kHz
|
Output
1.25 V / 6 A
Onsemi NCP4305 | Demoboard NCP4305FBDAPGEVB
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 5.5 A
Onsemi NCP4305 | Demoboard EVBUM2341/D, Rev. 1
LLC Resonant Converter
|
V
in
85-260 V
|
Output
19.5 V / 7.7 A
Onsemi NCP4305 | Demoboard ONSEC-17-038, Rev. 1.0
Buck Converter
Onsemi NCP4305/06 | Demoboard NCP4305FBDAPGEVB
Buck Converter
|
V
in
85-265 V
|
Output
12 V / 5.5 A
Onsemi NCP4305D | Demoboard ONSEC-18-022
Flyback Converter
Onsemi NCP4305D | Demoboard ONSEC-18-022
LLC Resonant Converter
Onsemi NCP4305D, Rev. DN05082D
Flyback Converter
|
V
in
90-265 V
|
Output
12 V / 2 A
Onsemi NCP4307FASNT1G | Demoboard EVBUM2818/D
Other Topology
|
V
in
90-264 V
Onsemi NCP43080 | Demoboard DN05099/D
High Voltage Output
|
V
in
5 V
|
Output
8 V / 3 A
Onsemi NCP431, Rev. 10
Buck Converter
|
V
in
85-270 V
|
Output
12 V / 1 A
Onsemi NCP431, Rev. 10
Flyback Converter
|
V
in
85-265 V
|
Output
5 V / 2 A
Onsemi NCP431 | Demoboard DN05012/D, Rev. 3
Flyback Converter
|
V
in
90-267 V
|
Output
12 V / 4 A
Onsemi NCP4352
Flyback Converter
|
V
in
85-140 V
|
Output
12 V / 5 A
Onsemi NCP4354 | Demoboard EVBUM2341/D
Flyback Converter
|
V
in
85-260 V
|
Output
19.5 V / 7.7 A
Onsemi NCP4354A | Demoboard NCP4354AADAPGEVB
Flyback Converter
|
V
in
85-265 V
|
Output
19 V / 3.5 A
Onsemi NCP4371 | Demoboard NCP4371QC30GEVB
Other Topology
Onsemi NCP4371 | Demoboard 20W USB 3.1 type-C, Rev. 1
Flyback Converter
|
V
in
90-265 V
|
Output
20 V / 2 A
Onsemi NCP4371, Rev. P0
Flyback Converter
|
V
in
90-265 V
|
Output
5 V / 2 A
Onsemi NCP4371AAC | Demoboard DN05082/D, Rev. 1
Flyback Converter
|
V
in
90-265 V
|
Output
12 V / 2 A
Onsemi NCP45491, Rev. 5
Other Topology
Onsemi NCP45560
Buck Converter
|
V
in
0.5-13.5 V
Onsemi NCP4625 | Demoboard NB7NPQ702MEVK, Rev. 1
Other Topology
Onsemi NCP4641 | Demoboard NCP81239LOADGEVK, Rev. 1.0
Buck-Boost Converter
|
V
in
5-24 V
|
Output
20 V / 3 A
previous
1
...
268
269
270
271
272
...
491
next
Cart
Your cart is empty.
Get samples and quotes