IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP431

Voltage Reference, Low Cathode Current, Programmable, Shunt Regulator

Overview

TopologyBuck Converter
Input voltage85-270 V
Output 112 V / 1 A
IC revision10

Description

The NCP431 integrated circuits are three-terminal programmable shunt regulator diodes. They are a direct upgrade to the industry standard TL431A. These monolithic IC voltage references operate as a low temperature coefficient zener which is programmable from Vref to 36 V using two external resistors. These devices exhibit a wide operating current range of 40 µA to 100 mA with a typical dynamic impedance of 0.22Ω. The characteristics of these references make them excellent replacements for zener diodes in many applications such as digital voltmeters, power supplies, and op amp circuitry. The 2.5 V reference makes it convenient to obtain a stable reference from 5.0 V logic supplies, and since the NCP431 operates as a shunt regulator, it can be used as either a positive or negative voltage reference. Low minimum operating current makes this device an ideal choise for secondary regulators in SMPS adapters with extremely low no-load consumption.

Features

  • Programmable Output Voltage to 36 V
  • Low Minimum Operating Current: 40 A, Typ @ 25°C
  • Voltage Reference Tolerance: ±0.5%, Typ @ 25°C(NCP431B/NCP432B)
  • Low Dynamic Output Impedance, 0.22  Typical
  • Sink Current Capability of 40 A to 100 mA
  • Equivalent Full−Range Temperature Coefficient of 50 ppm/°C Typical
  • Temperature Compensated for Operation over Full Rated Operating Temperature Range
  • SC Prefix for Automotive and Other Applications Requiring Unique
  • Site and Control Change Requirements; AEC−Q100 Qualified and PPAP Capable
  • These are Pb−Free Devices

Typical applications

  • Instrumentation
  • Precision Voltage Reference
  • Voltage Adapters
  • Charger
  • Switchmode Power Supplies

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1000 µH, 0.33 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.33 A
Saturation Current @ 10%0.6 A
DC Resistance3.4 Ω
Self Resonant Frequency2.2 MHz
VersionHeat Shrinking Tube 
–Check availability
750312692
SPECSpeicherdrossel, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Speicherdrossel
–
–
–
–
–
–
–Check availability