IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP3296

40 A Stackable Synchronous Buck Regulator

Overview

TopologyBuck Converter
Input voltage3-18 V
Output 15.5 V / 40 A
IC revision2

Description

The NCP3296, a highly efficient stackable synchronous buck regulator, is capable of operating with an input range from 3 V to 18 V and supporting up to 40 A continuous load currents. Higher output currents can be achieved by 2, 3, or 4 parallel NCP3296 devices operating as an interleaved multi−phase buck regulator.The NCP3296 utilizes fixed−frequency current−mode control to provide accurate voltage regulation and fast transient response. Flexible programming of function and parameters supports multiple applications.

Features

  • VIN: 3 − 18 V with Input Feed−Forward
  • VOUT: 0.5 − 5.5 V with Remote Output Voltage Sense
  • 40 A Continuous Output Current – Stackable to 160 A
  • Fixed Frequency Current Mode Control
  • Integrated 5 V LDO or External Supply
  • Enable with Programmable VIN UVLO
  • Programmable Boot−Up Voltage
  • Programmable Soft−Start
  • Pre−Bias Start−Up
  • Programmable Current Limit
  • Power Good Indicator
  • Selectable Protection Mode (Latch−off or Hiccup)
  • Under−Voltage and Over−Voltage Protection
  • Output Discharge in Shutdown
  • 150°C Operating Junction Temperature

Typical applications

  • Server and Desktop Computers, Notebooks, Gaming
  • Routers and Switches, Telecom Digital Baseband, Telecom Radio Unit
  • High Density Power Solutions, DC/DC Modules, General Purpose POL Regulator

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VOP(V)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
L(µH)
RDC max.(mΩ)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 80 V, 63 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Voltage80 V
Performance Rated Current63 A
Saturation Current @ 10%23 A
Saturation Current @ 30%33 A
DC Resistance0.155 mΩ
Self Resonant Frequency20 MHz
MaterialMnZn 
Inductance0.33 µH
–
MountSMT 
–Check availability
SPECWE-LHMI SMT Power Inductor, 120 V, 32.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Voltage120 V
Performance Rated Current32.9 A
Saturation Current @ 10%16.8 A
Saturation Current @ 30%42.8 A
–
Self Resonant Frequency59 MHz
–
Inductance0.56 µH
DC Resistance1.7 mΩ
MountSMT 
–Check availability